ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Analog Switches / Logics

Serial-in / Parallel-out Drivers
Serial / Parallel 2-input Drivers
Part No. Number
of input
Number
of output
Power
supply
(V)
Output
current
(mA)
Output
tolerance
(V)
Output
type
Package RoHS
BU2098F 2 8 2.7 to 5.5 25 15 open drain SOP16 Yes
BU2090F 2 12 2.7 to 5.5 25 25 open drain SOP16 Yes
BU2090FS 2 12 2.7 to 5.5 25 25 open drain SSOP-A16 Yes



Serial / Parallel 3-input Drivers
Part No. Number
of input
Number
of output
Power
supply
(V)
Output
current
(mA)
Output
tolerance
(V)
Output
type
Package RoHS
BA823F 3 8 4.5 to 5.5 200 21.8 Open collector SOP16 Yes



Serial / Parallel 4-input Drivers
Part No. Number
of input
Number
of output
Power
supply
(V)
Output
current
(mA)
Output
tolerance
(V)
Output
type
Package RoHS
BU2050F 4 8 4.5 to 5.5 25 5.5 CMOS SOP14 Yes
BU2092F 4 12 2.7 to 5.5 25 25 Open drain SOP18 Yes
BU2092FV 4 12 2.7 to 5.5 25 25 Open drain SSOP-B20 Yes
BU2099FV 4 12 2.7 to 5.5 25 25 Open drain SSOP-B20 Yes
BD7851FP 4 16 4.5 to 5.5 50 10 Constant carrent HSOP25 Yes
BU2152FS 4 24 2.7 to 5.5 25 5.5 CMOS SSOP-A32 Yes



Serial / Parallel 5-input Drivers
Part No. Number
of input
Number
of output
Power
supply
(V)
Output
current
(mA)
Output
tolerance
(V)
Output
type
Package RoHS
BA829 5 8 4.5 to 5.5 300 13.5 Open collector DIP18 Yes

LSIs New Products