ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Sensor ICs

Ambient Light Sensor IC Series
Analog Current Output Type
Part No. Output
Type
Supply Voltage
(V)
Sensitivity Variations
(%)
Output Sensitivity Gain Illuminance Measurement
Range (lx)
Temperature Operating
Range (ºC)
Package RoHS
BH1600FVC Current
(Source)
2.4 to 3.6 ±35 2 steps 0 to 50,000 -30 to +85
WSOF6
Yes
NEW
BH1603FVC
Current
(Source)
2.4 to 5.5 ±15 3 steps 0 to 100,000 -40 to +85
WSOF6
Yes
☆BH1620FVC Current
(Source)
2.4 to 5.5 ±15 3 steps 0 to 100,000 -40 to +85
WSOF5
Yes
☆BH1630FVC Current
(Sink)
2.4 to 5.5 ±15 3 steps 0 to 100,000 -40 to +85
WSOF5
Yes
☆ : Under development



Comparator Output Type Ambient Light Sensor IC
Part No. Output
Type
Supply Voltage
(V)
Sensitivity Variations
(%)
Output Sensitivity Gain Illuminance Measurement
Range (lx)
Temperature Operating
Range (ºC)
Package RoHS
☆BH1650FVC H/L 2.4 to 5.5 ±15 - 0 to 10,000 -40 to +85
WSOF5
Yes
☆ : Under development



Digital 16bit Serial Output Type Ambient Light Sensor ICs
Part No. Output
Type
Supply Voltage
(V)
Sensitivity Variations
(%)
I/O Voltage Illuminance Measurement
Range (lx)
Temperature Operating
Range (ºC)
Package RoHS
BH1710FVC I2C I/F 2.4 to 3.6 ±38 1.65 to Vcc 0 to 65,000 -30 to +85
WSOF6
Yes
NEW
BH1715FVC
I2C I/F 2.4 to 3.6 ±15 1.65 to Vcc 0 to 65,000 -40 to +85
WSOF6
Yes
☆BH1750FVI I2C I/F 2.4 to 3.6 ±15 1.65 to Vcc 0 to 65,000 -40 to +85
WSOF6l
Yes
☆ : Under development

NEW! Sensor ICs