ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Power Management ICs

Power Management Switch ICs : For PCs and Digital Consumer Products
1ch Small Current Output USB High Side Switch ICs
Part No. Input voltage (V) Current consumption
(µA)
On Resistance
(VDD=5V)
(mΩ)
Control input logic Over current detection
(A)
Output turn on time
VOUT
10%→90%(ms)
Pin-
compatible
Thermal shut down Flag output delay / at over current
(ms)
Package RoHS
BD2055AFJ 2.7 to 5.5 90 80 H Active
H>2.0V/
L<0.8V
0.5 1.2 Pin-
compatible
Recovery - SOP-J8 Yes
BD2045AFJ 2.7 to 5.5 90 80 L Active
H>2.0V/
L<0.8V
0.5 1.2 Pin-
compatible
Recovery - SOP-J8 Yes



1ch Large Current Output USB High Side Switch ICs
Part No. Input voltage (V) Current consumption
(µA)
On Resistance
(VDD=5V)
(mΩ)
Control input logic Over current detection
(A)
Output turn on time
VOUT
10%→90%(ms)
Pin-
compatible
Thermal shut down Flag output delay / at over current
(ms)
Package RoHS
☆BD6518FJ 3.0 to 5.5 90 90 H Active
H>2.5V/
L<0.7V
1.1 1.0 - Recovery 2.5 SOP-J8 Yes
BD6519FJ 3.0 to 5.5 90 90 L Active
H>2.5V/
L<0.7V
1.1 1.0 - Recovery 2.5 SOP-J8 Yes
BD2051AFJ 2.7 to 5.5 90 80 H Active
H>2.0V/
L<0.8V
1.0 1.2 Pin-
compatible
Recovery - SOP-J8 Yes
BD2041AFJ 2.7 to 5.5 90 80 L Active
H>2.0V/
L<0.8V
1.0 1.2 Pin-
compatible
Recovery - SOP-J8 Yes
☆ : Under development



2ch Small Current Output USB High Side Switch ICs
Part No. Input voltage (V) Current consumption
(µA)
On Resistance
(VDD=5V)
(mΩ)
Control input logic Over current detection
(A)
Output turn on time
VOUT
10%→90%(ms)
Pin-
compatible
Thermal shut down Flag output delay / at over current
(ms)
Package RoHS
BD2056AFJ 2.7 to 5.5 110 100 H Active
H>2.0V/
L<0.8V
0.5 1.8 Pin-
compatible
Recovery - SOP-J8 Yes
BD2046AFJ 2.7 to 5.5 110 100 L Active
H>2.0V/
L<0.8V
0.5 1.8 Pin-
compatible
Recovery - SOP-J8 Yes



2ch Large Current Output USB High Side Switch ICs
Part No. Input voltage (V) Current consumption
(µA)
On Resistance
(VDD=5V)
(mΩ)
Control input logic Over current detection
(A)
Output turn on time
VOUT
10%→90%(ms)
Pin-
compatible
Thermal shut down Flag output delay / at over current
(ms)
Package RoHS
BD6512F 3.0 to 5.5 85 100 H Active
H>2.5V/
L<0.7V
1.65 1.5 - Latch type - SOP8 Yes
BD6513F 3.0 to 5.5 85 100 L Active
H>2.5V/
L<0.7V
1.65 1.5 - Latch type - SOP8 Yes
BD6516F 3.0 to 5.5 100 110 H Active
H>2.5V/
L<0.7V
1.65 1.5 - Recovery 1.0 SOP8 Yes
BD6517F 3.0 to 5.5 100 110 L Active
H>2.5V/
L<0.7V
1.65 1.5 - Recovery 1.0 SOP8 Yes
BD2052AFJ 2.7 to 5.5 110 100 H Active
H>2.0V/
L<0.8V
1.00 1.8 Pin-
compatible
Recovery - SOP-J8 Yes
BD2042AFJ 2.7 to 5.5 110 100 L Active
H>2.0V/
L<0.8V
1.00 1.8 Pin-
compatible
Recovery - SOP-J8 Yes



Small Current Output Power Management Switch ICs
Part No. Input voltage
(V)
Current consumption
(µA)
On Resistance
(mΩ)
Control input logic Output
current
(A)
Current limit
(A)
Output turn on time
VOUT
10%→90%(ms)
Load discharge circuit
(Ω)
Thermal shut down Package RoHS
BD6524HFV 3.0 to 5.5 50 200 H Active
H>2.5V
L<0.7V
0.5 - 0.4 200 - HVSOF6 Yes
NEW
BD2202G
2.7 to 3.6 70 150 H Active
H>2.0V
L<0.8V
- 0.4 1.2 - Recovery SSOP5 Yes
NEW
BD2206G
2.7 to 3.6 70 150 H Active
H>2.0V
L<0.8V
- 1.0 1.2 - Recovery SSOP5 Yes



Large Current Output Power Management Switch ICs
Part No. Input voltage
(V)
Current consumption
(µA)
On Resistance
(VDD=5V)
(mΩ)
Control input logic Output
current
(A)
Output turn on time
VOUT
10%→90%(ms)
Output Load discharge circuit UVLO Thermal shut down Package RoHS
BD6520F 3.0 to 5.5 110 50 H Active
H>2.5V
/L<0.7V
2 2.0 Ö Ö Latch type SOP8 Yes
BD6522F 3.0 to 5.5 110 50 H Active
H>2.5V
/L<0.7V
2 1.0 Ö Ö Latch type SOP8 Yes



Power Switch ICs for ExpressCardTM
Part No. Input voltage
(V)
Number of output channel On Resistance
(mΩ)
Output
current
(A)
NRCS
(Soft start)
Thermal shut down UVLO Package RoHS
BD4153FV 3.0 to 3.6
/3.0 to 3.6
/1.35 to 1.65
3ch 35(3.3V)/
100(3.3V)/
42(1.5V)
1.3/0.275/0.65 Variable Recovery Ö SSOP-B24 Yes
BD4153EFV 3.0 to 3.6
/3.0 to 3.6
/1.35 to 1.65
3ch 35(3.3V)/
100(3.3V)/
42(1.5V)
1.3/0.275/0.65 Variable Recovery Ö HTSSOP-B24 Yes
BD4154FV 3.0 to 3.6
/3.0 to 3.6
/1.35 to 1.65
3ch 42(3.3V)/
120(3.3V)/
45(1.5V)
1.3/0.275/0.65 Fixed Recovery Ö SSOP-B20 Yes
BD4155FV 3.0 to 3.6
/3.0 to 3.6
/1.35 to 1.65
3ch 42(3.3V)/
120(3.3V)/
45(1.5V)
1.3/0.275/0.65 Fixed Recovery Ö SSOP-B20 Yes
NEW
BD4156MUV
3.0 to 3.6
/3.0 to 3.6
/1.35 to 1.65
3ch 42(3.3V)/
120(3.3V)/
45(1.5V)
1.3/0.275/0.65 Fixed Recovery Ö VQFN020V4040 Yes

NEW! Power Management