ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Sensor ICs

Hall IC Series / Hall IC (Latch type)
Bipolar Detection Hall ICs
Part No. Supply voltage
(V)
Operating Magnetic Flux Density
(mT)
Hysteresis
(mT)
Pulse Driving Cycle
(ms)
Current Consumption
(Typ.)(µA)
Output Package
(mm)
RoHS
BU52001GUL 2.40 to 3.3 +/-3.7 0.8 50 8.0 CMOS VCSP50L1
(1.1×1.1)
H=0.5
Yes
BU52011HFV 1.65 to 3.3 +/-3.0 0.9 50 5.0 CMOS HVSOF5 Yes
BU52021HFV 2.40 to 3.6 +/-3.7 0.8 50 8.0 CMOS HVSOF5 Yes
NEW
BU52015GUL
1.65 to 3.3 +/-3.0 0.9 50 5.0 CMOS VCSP50L1
(1.1×1.1)
H=0.5
Yes
NEW
BU52025G
2.40 to 3.6 +/-3.7 0.8 50 8.0 CMOS SSOP5 Yes
NEW
BU52051NVX
1.65 to 3.3 +/-3.0 0.9 50 5.0 CMOS SSON4 Yes
NEW
BD7411G
4.5 to 5.5 +/-3.4 4.0 - 2.0(mA) CMOS SSOP5 Yes



Bipolar Detection Hall ICs (With Polarity Discrimination Output)
Part No. Supply voltage
(V)
Operating Magnetic Flux Density
(mT)
Hysteresis
(mT)
Pulse Driving Cycle
(ms)
Current Consumption
(Typ.)(µA)
Output Package
(mm)
RoHS
BU52004GUL 2.40 to 3.3 +/-3.7 0.8 50 8.0 CMOS VCSP50L1
(1.1×1.1)
H=0.5
Yes
BU52014HFV 1.65 to 3.3 +/-3.0 0.9 50 5.0 CMOS HVSOF5 Yes



Monopolar Detection Hall ICs
Part No. Supply voltage
(V)
Operating Magnetic Flux Density
(mT)
Hysteresis
(mT)
Pulse Driving Cycle
(ms)
Current Consumption
(Typ.)(µA)
Output Package
(mm)
RoHS
BU52002GUL 2.40 to 3.3 3.7 0.8 50 6.5 CMOS VCSP50L1
(1.1×1.1)
H=0.5
Yes
BU52003GUL 2.40 to 3.3 -3.7 0.8 50 6.5 CMOS VCSP50L1
(1.1×1.1)
H=0.5
Yes
BU52012HFV 1.65 to 3.3 3.0 0.9 50 3.5 CMOS HVSOF5 Yes
BU52013HFV 1.65 to 3.3 -3.0 0.9 50 3.5 CMOS HVSOF5 Yes



Bipolar Latch Hall IC
Part No. Supply voltage
(V)
Operating Magnetic Flux Density
(mT)
Hysteresis
(mT)
Pulse Driving Cycle
(ms)
Current Consumption
(Typ.)(µA)
Output Package RoHS
NEW
BU52040HFV
1.65 to 3.3 +/-3.0 6.0 0.5 200 CMOS HVSOF5 Yes

NEW! Sensor ICs