ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

LED / LCD Drivers

LED Drivers : LED Driver Series for LCD Backlight
Constant current backlight drivers for LCD panels (Non-step-up type)
Part No. Supply
voltage
(V)
LEDs Constant Current Driver Control interface Package RoHS
Maximum Current Setting form Maximum Current LED Current matching Brightness Control
BD1754HFN 2.7 to 5.5 1 to 4
(Parallel Connection)
Changing resistor of ISET Pin 32mA
(at an ISET resistance of 120kΩ)
3% max.
(When LED Pin voltage=1V)
Built-in 64step current DAC UPIC HSON8 Yes
☆BD9206EFV 8.0 to 30.0 36max. VSET voltage setting 30mA
(at VSET=3V)
5% max.
(When LED Pin voltage=1V)
- Pin logic setting HTSSOP-B20 Yes
☆ : Under development *UPIC:Uni-Port Interface Control



Backlight LED drivers for small LCD panels (Charge pump type)
Part No. Supply
voltage
(V)
LED
(Parallel
Connection)
Charge pump step-up system Brightness Control Control interface Package
(mm)
RoHS
Output
voltage
(V)
Output
current
(mA)
Pump frequency
BD1604MVV 2.7 to 5.5 1 to 4 5 max. 120 1.0MHz PWM control via EN terminal
Resistance switching
at ISET terminal
Pin logic setting SQFN016V4040 Yes
BD1604MUV VQFN016V3030 Yes
BD1603NUV 1 to 10 Fixed
4.5/5.0
200
(4.5V Output)
160
(5.0V Output)
624kHz
/
238kHz
PWM control via EN terminal
Limiting resistance changed via external switch
Pin logic setting VSON010V3030 Yes
BD1601MUV 4 5 max. 120 1.0MHz Built-in 64step (0.5 to 30mA) current DAC UPIC VQFN016V3030 Yes
BD1606MVV 1 to 6 5 max. 120 250kHz
/
1.0MHz
Built-in 64step (0.5 to 30mA) current DAC I2C BUS SQFN016V4040 Yes
NEW
BD1203GWL
2/3 5 max. 60 0.85MHz Built-in 16step(0.125 to 20mA)
current DAC
UPIC UCSP50L1
(1.5×1.8), H=0.55max.
Yes
☆BD1204GWL 3/4 80 PWM signal from PWM terminal/
Built-in 16step(0.125 to 20mA)current DAC
UCSP50L1
(1.85×1.85), H=0.55max.
Yes
☆ : Under development *UPIC:Uni-Port Interface Control



Multifunction backlight LED drivers for small LCD panels (Charge pump type)
Part No. Supply
voltage
(V)
Charge pump step-up system LEDs for Backlight / Flash Addiction function Control interface Package
(mm)
RoHS
Output
voltage
(V)
Output
current
(mA)
Pump frequency LDD Illmination LED Driver GPIO
☆BD6082MUV 2.7 to 5.5 Maximum 5.5 255 1.0MHz 6LED Maximum
32mA
32step
- The built-in illumination function with 3 light of largest 31.5mA and 64step - I2C BUS
/
3wire- serial
VQFN032V5050 Yes
BD6081GVW 2.7 to 5.5 Maximum 5.5 255 1.0MHz 6LED Maximum
32mA
32step
2ch
(2.8V/1.8V)
The built-in illumination function with 6 light of largest 31.5mA and 64step - I2C BUS SBGA063W060 Yes
BD6081GU VCSP85H3
(3.9×3.9)
H=1.0Max.
Yes
BH6056GU 3.1 to 4.8 Through
/
4.75
160 1.2MHz 8LED Maximum
20mA
10step
- - 3port
(LED direct lighting is possible)
(Output port only)
I2C BUS VCSP85H3
(3.5×3.5)
H=1.0Max.
Yes
NEW
BD6085GUL
2.7 to 5.5 5.1 max. 480 1.0MHz 4LED maximum 30mA 64step
3LED maximum 120mA 64step
4ch
(16step variable output)
- - I2C BUS VCSP50L3
(3.3×3.3), H=0.55max.
Yes
NEW
BD6095GUL
2.7 to 5.5 5.1 max. 250 1.0MHz 5LED maximum 25.6mA 128step
1LED maximum 120mA 64step
2ch
(16step variable output)
- - I2C BUS VCSP50L3
(3.75×3.75), H=0.55max.
Yes
☆BD6088GUL 2.7 to 5.5 5.5 max. 155 1.0MHz 6LED maximum 25.6mA 128step - 4 light open drain - I2C BUS VCSP50L3
(3.5×3.5), H=0.55max.
Yes
☆ : Under development *UPIC:Uni-Port Interface Control



White backlight LED drivers for small to medium LCD panels (Chopper type)
Part No. Supply
voltage
(V)
rectifier system LEDs (Series Connection) Output voltage
(V)
Output current
(mA)
Switching frequency
(MHz)
Brightness Control Package
(mm)
RoHS
BD1937G 2.7 to 5.5 SBD
external
3 to 5 Maximum 17 30
(14V
Output)
1.0 PWM signal from EN terminal SSOP5 Yes
BD6067GU 3.1 to 5.5 SBD
external
5 to 8 Maximum 30 30
(30V
Output)
1.0 PWM signal from EN terminal
Analog voltage from VDAC terminal
VCSP85H1
(1.68×1.68)
H=1.0Max.
Yes
BD6068GUT 3.1 to 5.5 Synchrous Rectification 3 Maximum 14 35
(10V
Output)
1.0 PWM signal from EN terminal VCSP60N1
(1.6×1.6)
H=0.675Max.
Yes
BD6071HFN 3.1 to 5.5 Synchrous Rectification 3 Maximum 14 35
(10V
Output)
1.0 PWM signal from EN terminal HSON8 Yes
BD6069GUT 3.1 to 5.5 Synchrous Rectification 3/4 Maximum 18 35
(14V
Output)
1.0 PWM signal from EN terminal VCSP60N1
(1.68×1.68)
H=0.675Max.
Yes
BD6072HFN 3.1 to 5.5 Synchrous Rectification 3/4 Maximum 18 35
(14V
Output)
1.0 PWM signal from EN terminal HSON8 Yes



White backlight LED drivers for medium to large LCD panels (Chopper type)
Part No. Supply voltage
(V)
LEDs Output
voltage
(V)
Output
current
(mA)
Switching frequency
(MHz)
Brightness Control Control interface Package
(mm)
RoHS
BD6066GU 3.1 to 22 48 max.
(12 connected
in series × 4 lines)
VF restrictions exist
40.5 max. 30
(Per 1 line)
1.0 PWM signal from the PWM terminal
Resistance switching
at the ISET terminal
Pin logic setting VCSP85H2
(2.6×2.6), H=1.0max.
Yes
BD6066EKN HQFN28V Yes
NEW
BD6583MUV-A
72 max.
(12 connected
in series × 6 lines)
VF restrictions exist
43.0 max. 25
(Per 1 line)
1.0 PWM signal from the PWMPOW/
PWMDRV terminal Resistance
switching at the ISET terminal
Pin logic setting VQFN024V4040 Yes
NEW
BD6592MUV
72 max. (12 connected
in series × 6 lines)
VF restrictions exist
43.0 max. 40
(Per 1 line)
1.0 PWM signal from the PWMPOW/
PWMDRV terminal Resistance
switching at the ISET terminal
Pin logic setting VQFN024V4040 Yes
NEW
BD6586MUV
3.1 to 5.5 240max.
(6 connected
in series × 4 lines)
24.0 max. 25
(Per 1 line)
1.0 PWM signal from the PWM terminal/
Resistance switching at ISET terminal
Pin logic setting VQFN024V4040 Yes
☆BD9202EFS 8.0 to 30.0 96max.
(12 connected
in series × 8 lines)
VF restrictions exist
60.0 max. 150
(Per 1 line)
0.6 Control by internal PWM signal 3wire-serial HTSSOP-A44 Yes
☆ : Under development

NEW! LED / LCD Drivers