ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Power Management ICs

Switching Regulators : Large Current External FET Controller Type
Single-output Step-up, Negative Voltage, Step-down Switching Regulators (Controller type)
Part No. Supply
voltage
(V)
Output drive current
(mA)
Output type Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(kHz)
Package RoHS
BD9300F 3.6 to 35 30 Open Collector ±1 -40 to +85 20 to 800 SOP14 Yes
BD9300FV 3.6 to 35 30 Open Collector ±1 -40 to +85 20 to 800 SSOP-B14 Yes



Dual-output Step-up, Negative Voltage, Step-down Switching Regulators (Controller type)
Part No. Supply
voltage
(V)
Output drive current
(mA)
Output type Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(kHz)
Package RoHS
BA9741F 3.6 to 35 100 Open Collector ±4 -40 to +85 10 to 800 SOP16 Yes
BA9741FS 3.6 to 35 100 Open Collector ±4 -40 to +85 10 to 800 SSOP-A16 Yes
BA9743AFV 3.6 to 35 100 Open Collector ±1 -40 to +85 10 to 800 SSOP-B16 Yes
BA9744FV 2.5 to 35 30 Open Collector ±1 -40 to +85 10 to 800 SSOP-B16 Yes
BD9851EFV 4.0 to 18 ±200 Push-pull ±2 -40 to +85 100 to 3000 HTSSOP-B20 Yes



Single-output Step-up, High-efficiency Switching Regulator (Controller type)
Part No. Number of outputs Supply
voltage
(V)
Output drive current
(mA)
Output type Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(kHz)
Package RoHS
BD9763FVM 1 4 to 9 ±200 Push-pull ±2 -40 to +85 100 to 1200 MSOP8 Yes
NEW
BD9306AFVM
1 4.2 to 18 ±250 Push-pull ±1.6 -40 to +85 100 to 800 MSOP8 Yes



Step-down, High-efficiency Switching Regulators (Controller type)
Part No. Number of outputs Supply
voltage
(V)
Output drive current
(mA)
Output type Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(kHz)
Package RoHS
NEW
BD9305AFVM
1 4.2 to 18 ±250 Push-pull ±1.6 -40 to +85 100 to 800 MSOP8 Yes
NEW
BD9040FV
1 4.5 to 20 ±1000 Push-pull ±1 -40 to +85 250 to 750 SSOP-B20 Yes
NEW
BD9045FV
2 4.5 to 20 ±1000 Push-pull ±1 -40 to +85 250 to 750 SSOP-B28 Yes
BD9775FV 2 6.0 to 30 ±400 Push-pull ±2 -40 to +85 30 to 300 SSOP-B28 Yes
BD9011KV 2 3.9 to 34 ±1000 Push-pull ±1 -40 to +105 250 to 550 VQFP48C Yes
BD9011EKN 2 3.9 to 34 ±1000 Push-pull ±1 -40 to +105 250 to 550 HQFN36V Yes
NEW
BD9012KV
2 4.5 to 34 ±1000 Push-pull ±1 -40 to +105 250 to 1200 VQFP48C Yes



Single/Dual-output High-frequency Step-down Switching Regulators (Controller type)
Part No. Number of outputs Supply
voltage
(V)
Output drive current
(mA)
Output type Reference voltage accuracy
(%)
Operating temperature
(oC)
Operating frequency
(kHz)
Package RoHS
BD9850FVM 1 4.0 to 9 ±200 Push-pull ±2 -40 to +85 100 to 2000 MSOP8 Yes
NEW
BD9853AFV
2 4.5 to 16 ±200 Push-pull ±1.25 -40 to +85 100 to 2000 SSOP-B16 Yes
NEW
BD9842FV
2 3.6 to 35 ±1000 Push-pull ±1 -40 to +105 100 to 1500 SSOP-B20 Yes
BD9845FV 1 3.6 to 35 ±1000 Push-pull ±1 -40 to +85 100 to 1500 SSOP-B14 Yes
☆ : Under development

NEW! Power Management