ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Operational Amplifiers / Comparators

NOW SERIES Operational Amplifiers
Family age Circuits Operating
voltage
(V)
Operating
Temperature
(oC)
ESD Packing
Specification
RoHS
S.O Package 8 S.O Package 14 TSSOP14
LM358□family LM358MX - - 2 3 to 32 0 to +70 Normal Reel
Yes
LM2904□family LM2904MX - - 2 3 to 26 -40 to +85 Normal Reel
Yes
LM324□family - LM324MX LM324MTX 4 3 to 32 0 to +70 Normal Reel
Yes
LM2902□family - LM2902MX - 4 3 to 26 -40 to +85 Normal Reel
Yes




NOW SERIES Comparators
Family Package Circuits Operating
voltage
(V)
Operating
Temperature
(oC)
ESD Packing
Specification
RoHS
S.O Package 8 S.O Package 14
LM393□family LM393MX - 2 2 to 36 0 to +70 Normal Reel
Yes
LM2903□family LM2903MX - 2 2 to 36 -40 to +85 Normal Reel
Yes
LM339□family - LM339MX 4 2 to 36 0 to +70 Normal Reel
Yes
LM2901□family - LM2901MX 4 2 to 36 -40 to +85 Normal Reel
Yes




TROPHY SERIES Operational Amplifiers
Family Package Circuits Operating
voltage
(V)
Operating
Temperature
(
oC)
ESD Packing
Specification
RoHS
SOIC8 TSSOP8 MSOP8/VSSOP8 SOIC14 TSSOP14
LM358□family LM358DR LM358PWR LM358DGKR - - 2 3 to 32 0 to
+70
Normal Reel
Yes
LM2904□family LM2904DR LM2904PWR LM2904DGKR - - 2 3 to 26 -40 to
+125
Normal Reel
Yes
LM2904VQDR LM2904VQPWR - - - 3 to 32 Reel
Yes
LM324□family - - - LM324DR LM324PWR 4 3 to 32 0 to
+70
Normal Reel
Yes
- - - LM324KDR - 2kV Reel
Yes
LM2902□family - - - LM2902DR LM2902PWR 4 3 to 26 -40 to
+125
Normal Reel
Yes
- - - LM2902KDR LM2902KPWR 2kV Reel
Yes
- - - LM2902KVQDR LM2902KVQPWR 3 to 32 Reel
Yes




TROPHY SERIES Comparators
Family Package Circuits Operating
voltage
(V)
Operating
Temperature
(oC)
ESD Packing
Specification
RoHS
SOIC8 TSSOP8 MSOP8/VSSOP8 SOIC14 TSSOP14
LM393□family LM393DR LM393PWR LM393DGKR - - 2 2 to 36 0 to
+70
Normal Reel
Yes
LM2903□family LM2903DR LM2903PWR LM2903DGKR - - 2 3 to 36 -40 to
+125
Normal Reel
Yes
LM2903VQDR LM2903VQWR - - Reel
Yes
LM339□family - - - LM339DR LM339PWR 4 2 to 36 0 to
+70
Normal Reel
Yes
LM2901□family - - - LM2901DR LM2901PWR 4 3 to 36 -40 to
+125
Normal Reel
Yes
LM2901VQDR LM2901VQPWR
Yes




SIGNATURE SERIES Operational Amplifiers
Family Package Circuits Operating
voltage
(V)
Operating
Temperature
(oC)
ESD Packing
Specification
RoHS
SO Package 8 TSSOP8 MiniSO8 SO Package 14 TSSOP14
LM358□family LM358DT LM358PT LM358ST - - 2 3 to 32 0 to +70 Normal Reel
Yes
LM358WDT LM358WPT - - - 2kV Reel
Yes
LM2904□family LM2904DT LM2904PT LM2904ST - - 2 3 to 32 -40 to +125 Normal Reel
Yes
LM2904WDT LM2904WPT - - - 2kV Reel
Yes
LM324□family - - - LM324DT LM324PT 4 3 to 32 0 to +70 Normal Reel
Yes
- - - LM324WDT - 2kV Reel
Yes
LM2902□family - - - LM2902DT LM2902PT 4 3 to 32 -40 to +125 Normal Reel
Yes
- - - LM2902WDT - 2kV Reel
Yes




SIGNATURE SERIES Comparators
Family Package Circuits Operating
voltage
(V)
Operating
Temperature
(oC)
ESD Packing
Specification
RoHS
SO Package 8 TSSOP8 MiniSO8 SO Package 14 TSSOP14
LM393□family LM393DT LM393PT LM393ST - - 2 2 to 36 0 to +70 Normal Reel
Yes
LM393WDT LM393WPT - - - 2kV Reel
Yes
LM2903□family LM2903DT LM2903PT - - - 2 2 to 36 -40 to +125 Normal Reel
Yes
LM339□family - - - LM339DT LM339PT 4 2 to 36 0 to +70 Normal Reel
Yes
LM2901□family - - - LM2901DT LM2901PT 4 2 to 36 -40 to +125 Normal Reel
Yes

NEW!Operational Amplifiers
/ Comparators