BD9SA01F80-C (Under Development)
Buck Converter Integrated FET

BD9SA01F80-C is a 1ch buck converter integrated FET. It is capable of providing the current up to 12A. Small inductor is applicable due to high switching frequency of 2.25MHz. It is a current mode control buck converter and features high-speed transient response. It has an integrated feedback resistor that sets the output voltage to 0.8V and a phase compensation circuit. Application can be created with a few external components.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BD9SA01F80-CE2
Package | VFN18FV3530
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

0.8

Iout1(Max.)[A]

12

SW frequency(Max.)[MHz]

2.25

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

3.5x3 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified. (Grade 1)
  • Functional safety supportive automotive product
  • Integrated up to 12A continuous output current ability FET.
  • Built-in protection.
    OVP (Over Voltage Protection), UVP (Under Voltage Protection), OCP (Over Current Protection), TSD (Thermal Shut Down)
  • Built-in UVLO (Under Voltage Lockout), OVLO (Over Voltage Lockout)
X

Most Viewed