BD8LD650EFV-C
Automotive 8ch Low Side Switch

BD8LD650EFV-C is an 8-channel SPI-input low side switch for automotive and industrial application. It has built-in open load detection function, short ground detection function, over current protection function, thermal shutdown function, and active clamp function.

Product Detail

 
Part Number | BD8LD650EFV-CE2
Status | Recommended
Package | HTSSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Generation

GEN2

Function

Multi Channel

Channel Number [ch]

8

Drain-Source Voltage (Max.)[V]

37

Output Current[A]

0.5

ON Resistance(Max.)[mΩ]

1500

ON Resistance(Typ.)[mΩ]

650

Over Current Detect [A]

0.5

Active Clamp Energy [mJ]

125

Supply Voltage(Min.)[V]

3.0/4.0 (Digital/Analog)

Supply Voltage(Max.)[V]

5.5

Current consumption(Typ.)[µA]

30/1200 (Digital/Analog)

Thermal Shut Down

Self-restart

Open Load Detect [V]

2.2

Status Terminal

Available

Output Turn on Time [ms]

Adjustable

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

6.5x6.4 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Monolithic Power Management IC with Control Block
    (CMOS) and a Power MOSFET Mounted on a Single Chip
  • Channel Control/error can be Detected by 16 bit SPI Commands.
  • Built-in Open Load Detection Function (OLD)
  • Built-in Short Ground Detection Function (SGD)
  • Built-in Over Current Protection Function (OCP)
  • Built-in Thermal Shutdown Function(TSD)
  • Built-in Active Clamp Function
  • Built-in Synchro Mode
  • Built-in Limp Home Mode
  • Surface-mount HTSSOP-B20 Packaging
X

Most Viewed