BD2320UEFJ-LA
100V VB 3.5A/4.5A Peak Current High Frequency High-Side and Low-Side Driver

This is the product guarantees long time support in industrial market. BD2320UEFJ-LA is the 100V maximum voltage High-Side and Low-Side gate driver which can drive external Nch-FET using the bootstrap method. The driver includes a 100V bootstrap diode and independent inputs control for High-Side and Low-Side. 3.3V and 5.0V are available for interface voltage. Under Voltage Lockout circuits are built in for High-Side and Low-Side.

This IC uses different production line against series model BD2320EFJ-LA for the purpose of improving production efficiency. We recommend using this IC for your new development. Electric characteristics noted in Datasheet does not differ between Production Line. In addition, the data of BD2320EFJ-LA is disclosed for documents and design models unless otherwise specified.

Product Detail

 
Part Number | BD2320UEFJ-LAE2
Status | Recommended
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Channel

2

High-side floating supply voltage [V]

100

Min Output Current Io+ [mA]

3500

Min Output Current Io- [mA]

4500

Turn-on/off time (Typ.) [ns]

27/29

Offset supply leakage current (Max.) [µA]

10

Vcc(Min.)[V]

7.5

Vcc(Max.)[V]

14.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications.
  • Under Voltage Lockout (UVLO) for High-Side and Low-Side Driver
  • 3.3 V and 5.0 V Interface Voltage
  • Output In-phase with Input Signal
X

Most Viewed