| Part No./Size |
Size(mm)/Longwise×Width t=Height Size(inch)/Longwise×Width |
Rated voltage (V) |
Leakage current (µF) |
Capacitance tolerance |
Impedance |
Operating temperature range |
TC Series P Case |
2.0×1.25 t=Max. 1.20(mm)
0.8×0.5(inch)
|
4~25 |
1.0~33 |
±20%(M) |
Max. 17.5Ω (at 100kHz)* |
-55 to +125ºC Rated voltage at -55 to +85ºC Derated voltage at +85 to +125ºC |
TC Series A Case |
3.2×1.6 t=1.6±0.2(mm)
1.2×0.6(inch)
|
4~35 |
1.0~100 |
Max. 8.8Ω (at 100kHz)* |
* Spec. values are specified for each parts number.