ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Tantalum Capacitors

Fail-safe Open Structure Tantalum Capacitors

Fail-safe open function built-in tantalum capacitor contains fusing mechanism which shuts off the current in case of abnormal heating.
High reliability
   
Open structure built in for superior flame retardance characteristics.
Advanced wire bonding technology contributes to greater miniaturization.
Wide package lineup from the 0805 size (P Case) facilitates design.
Series Lineup






Product List

Part No./Size Size(mm)/Longwise×Width t=Height
Size(inch)/Longwise×Width
Rated
voltage
(V)
Leakage
current
(µF)
Capacitance
tolerance
Impedance Operating
temperature
range
TCFG Series
P Case
2.0×1.25 t=1.1±0.1(mm)
0.8×0.5(inch)
4~25 1.0~22 ±20%(M) Max. 17.5Ω
(at 100kHz)*
-55 to +125ºC
Rated voltage at -55 to +85ºC
Derated voltage at +85 to +125ºC
TCFG Series
A Case
3.2×1.6 t=1.6±0.2(mm)
1.2×0.6(inch)
4~25 1.0~68 Max. 8.8Ω
(at 100kHz)*
TCFG Series
B Case
3.5×2.8 t=1.9±0.2(mm)
1.4×1.1(inch)
2.5~25 3.3~330 Max. 4.2Ω
(at 100kHz)*
TCFG Series
C Case
6.0×3.2 t=2.5±0.2(mm)
2.4×1.2(inch)
4~25 15~220 Max. 1.6Ω
(at 100kHz)*
TCFG Series
D Case
7.3×4.3 t=2.8±0.2(mm)
2.9×1.7(inch)
4~35 22~330 Max. 0.8Ω
(at 100kHz)*

* Spec. values are specified for each parts number.

 Tantalum Capacitors