| Part No./Size |
Size(mm)/Longwise×Width t=Height Size(inch)/Longwise×Width |
Rated voltage (V) |
Leakage current (µF) |
Capacitance tolerance |
ESR |
Operating temperature range |
TCO Series B Case |
3.5×2.8 t=1.9±0.2(mm)
1.4×1.1(inch)
|
2.5~25 |
4.7~330 |
±20%(M) |
Max. 150mΩ (at 100kHz)* |
-55 to +105ºC Rated voltage at -55 to +85ºC Derated voltage at +85 to +105ºC |
* Spec. values are specified for each parts number.