ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Conductive polymer Capacitors

Conductive polymer types–Bottom Electrode Type (Ultra-Large Capacitance)

Low
Profile
 
Low
ESR
 
Large Capacitance
 
Worry
-free

 
Series Lineup

New bottom electrode configuration results in larger capacitance than conventional products, such as 22µF/6.3V in the 0603 size (M Case).
Conductive polymer utilized for ultra-low ESR and optimum noise removal.
 

Product List

Part No./Size Size(mm)/Longwise×Width t=Height
Size(inch)/Longwise×Width
Rated
voltage
(V)
Capacitance
(µF)
Capacitance
tolerance
ESR Operating
temperature
range
TCSO Series
M Case
1.6×0.8 t=0.8+0.2/-0.0(mm)
0.6×0.3(inch)
2.5~10 6.8~47 ±20%(M) Max. 500mΩ
(at 100kHz)*
-55 to +105ºC
Rated voltage at -55 to +85ºC
Derated voltage at +85 to +105ºC
TCSO Series
PL Case
2.0×1.25 t=0.9±0.1(mm)
0.8×0.5(inch)
2.5~10 10~68 Max. 500mΩ
(at 100kHz)*
TCSO Series
P Case
2.0×1.25 t=Max. 1.20(mm)
0.8×0.5(inch)
2.5~10 15~100 Max. 500mΩ
(at 100kHz)*

* Spec. values are specified for each parts number.

 Tantalum Capacitors