Excellence in Electronics - ROHM

Conductive Polymer Type Capacitors (Bottom surface electrode : Large capacitance type)

TCTOP0E476M8R * Under development

Outline

TCTOP0E476M8R Outline

P Case : 2012 (0805) Size

Dimensions

TCTOP0E476M8R Dimensions

 

Marking

TCTOP0E476M8R Marking

[ Product description ]

ROHM's chip tantalum capacitors (TCTO series) ,encapsulating the conductive polymer for cathode into bottom surface electrode stracture, drastically lower theESR.

Features

・Small and low profile
・Large Capacitance
・Low ESRt
・Highly reterdan

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Series TCTO  
Case P  
Size:mm(inch)/Longwise × Width 2.0×1.25 (0.8×0.5)  
Size/Height(mm) 1.1±0.1  
Capacitance(µF/Code) 47(476)  
Capacitance tolerance(%) ±20  
Rated voltage(V) 2.5  
Impedance -  
ESR(mΩ) 500  
ESR_series(mΩ) 500  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.