ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Conductive Polymer Type Capacitors (Bottom surface electrode : Large capacitance type)

TCTOM0G106M8R * Under development

Inquiries concering our products

Outline

TCTOM0G106M8R Outline

M Case : 1608 (0603) Size

Dimensions

TCTOM0G106M8R Dimensions

* Click to enlarge.

Marking

TCTOM0G106M8R Marking

[ Product description ]

ROHM's chip tantalum capacitors (TCTO series) ,encapsulating the conductive polymer for cathode into bottom surface electrode stracture, drastically lower theESR.

Features

・Small and low profile
・Large Capacitance
・Low ESRt
・Highly reterdan

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Series TCTO  
Case M  
Size:mm(inch)/Longwise × Width 1.6×0.8 (0.6×0.3)  
Size/Height(mm) 0.8±0.1  
Capacitance(µF/Code) 10(106)  
Capacitance tolerance(%) ±20  
Rated voltage(V) 4  
Impedance -  
ESR(mΩ) 800  
ESR_series(mΩ) 800  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
TCTOM0G106M8R Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Tantalum Capacitors