Excellence in Electronics - ROHM

Conductive Polymer Type Capacitors (Bottom surface electrode : Large capacitance type)

TCTOAL1A226M8R

Outline

TCTOAL1A226M8R Outline

AL Case : 3216 (1206) Size

Dimensions

TCTOAL1A226M8R Dimensions

 

Marking

TCTOAL1A226M8R Marking

[ Product description ]

ROHM's chip tantalum capacitors (TCTO series) ,encapsulating the conductive polymer for cathode into bottom surface electrode stracture, drastically lower theESR.

Features

・Small and low profile
・Large Capacitance
・Low ESRt
・Highly reterdan

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Series TCTO  
Case AL  
Size:mm(inch)/Longwise × Width 3.2×1.6 (1.2×0.6)  
Size/Height(mm) 1.1±0.1  
Capacitance(µF/Code) 22(226)  
Capacitance tolerance(%) ±20  
Rated voltage(V) 10  
Impedance -  
ESR(mΩ) 200  
ESR_series(mΩ) 200  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.