ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Conductive Polymer Type Capacitors (Bottom surface electrode : Large capacitance type)

TCTO Series AS case

Inquiries concering our products

[ Product description ]

ROHM's chip tantalum capacitors (TCTO series) ,encapsulating the conductive polymer for cathode into bottom surface electrode stracture, drastically lower theESR.

Features

・Small and low profile
・Large Capacitance
・Low ESRt
・Highly reterdan

Capacitance range

(ESR: mΩ)
Capacitance
(µF)
Rated voltage(V.DC)
2.5 4 6.3 10
3.3(335) *AS
4.7(475) *AS
6.8(685) *AS
10(106) *AS
15(156) *AS
22(226) *AS
33(336) *AS
47(476) *AS AS
68(686) *AS *AS
100(107) *AS
* Under development

Outline

TCTO Series AS case Outline

AS Case : 3216 (1206) Size

Dimensions

TCTO Series AS case Dimensions

* Click to enlarge.

Marking

TCTO Series AS case Marking

 

 Tantalum Capacitors