ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Tantalum Capacitors (New Bottom surface electrode : Extra large capacitance type)

TCSP1E106M8R * Under development

Inquiries concering our products
Data Sheet
Data Sheet
Technical Data
Condition of soldering
RoHS

Outline

TCSP1E106M8R Outline

P Case : 2012 (0805) Size

Dimensions

TCSP1E106M8R Dimensions

* Click to enlarge.

Marking

TCSP1E106M8R Marking

[ Product description ]

ROHM's tantalum chip capacitors (TCS Series) also feature a bottom electrode design for greater capacitance in a smaller, thinner form factor.

Features

・Small and low profile
・Extra Large Capacitance
・Low ESR

Product specifications

Absolute maximum ratings (Ta=25ºC)
Rated parameters Standard value Conditions
Series TCS  
Case P  
Size:mm(inch)/Longwise × Width 2.0×1.25 (0.8×0.5)  
Size/Height(mm) 1.1±0.1  
Capacitance(µF/Code) 10(106)  
Capacitance tolerance(%) ±20  
Rated voltage(V) 25  
Impedance -  
ESR(mΩ) 6000  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
TCSP1E106M8R Preview Yes Taping 3000 Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Tantalum Capacitors