ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Conductive Polymer Type Capacitors (Standard type)

TCO Series B case

Inquiries concering our products

[ Product description ]

ROHM's chip tantalum capacitors (TCO series) ,encapsulating the conductive polymer for cathode drastically lower theESR .

Features

・Low ESR
・Highly reterdant

Capacitance range

(ESR: mΩ)
Capacitance
(µF)
Rated voltage(V.DC)
2.5 4 6.3 10 16 20 25
4.7(475) *150
6.8(685) *150
10(106) *150
33(336) 150 70/150
47(476) 150 70/150
68(686) 150
100(107) 150
150(157) 150 150
220(227) 150 150 150
330(337) 150
* Under development

Outline

TCO Series B case Outline

B Case : 3528 (1411) Size

Dimensions

TCO Series B case Dimensions

* Click to enlarge.

Marking

TCO Series B case Marking

 

 Tantalum Capacitors