| Part No./Size |
Size(mm)/Longwise×Width t=Height Size(inch)/Longwise×Width |
Rated voltage (V) |
Capacitance (µF) |
Capacitance tolerance |
ESR |
Operating temperature range |
NEW TCTO Series M Case |
1.6×0.8 t=0.8±0.1(mm)
0.6×0.3(inch)
|
2.5~10 |
2.2~22 |
±20%(M) |
Max. 800mΩ (at 100kHz)* |
-55 to +105ºC Rated voltage at -55 to +85ºC Derated voltage at +85 to +105ºC |
NEW TCTO Series P Case |
2.0×1.25 t=1.1±0.1(mm)
0.8×0.5(inch)
|
2.5~10 |
3.3~68 |
Max. 500mΩ (at 100kHz)* |
TCTO Series AS Case |
3.2×1.6 t=0.9±0.1(mm)
1.2×0.6(inch)
|
2.5~10 |
3.3~100 |
Max. 800mΩ (at 100kHz)* |
NEW TCTO Series AL Case |
3.2×1.6 t=1.1±0.1(mm)
1.2×0.6(inch)
|
2.5~10 |
22~150 |
Max. 200mΩ (at 100kHz)* |
NEW TCTO Series A Case |
3.2×1.6 t=1.6±0.2(mm)
1.2×0.6(inch)
|
2.5~25 |
4.7~330 |
Max. 100mΩ (at 100kHz)* |
* Spec. values are specified for each parts number.