ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Tantalum Capacitors

Bottom Electrode Type (Ultra-Large Capacitance)


TCS Series

Low
Profile
 
High capacitance
 
Low
ESR
Bottom electrode configuration utilized for ultra-large capacitance: 100µF/4V in the 0603 size (M Case)
Series Lineup


Product List

Part No./Size Size(mm)/Longwise×Width t=Height
Size(inch)/Longwise×Width
Rated
voltage
(V)
Capacitance
(µF)
Capacitance
tolerance
ESR Operating
temperature
range
NEW
TCS Series
M Case
1.6×0.8 t=0.8+0.2/-0.0(mm)
0.6×0.3(inch)
4~16 10~100 ±20%(M) Max. 6000mΩ
(at 100kHz)*
-55 to +125ºC
Rated voltage at -55 to +85ºC
Derated voltage at +85 to +125ºC
NEW
TCS Series
P Case
2.0×1.25 t=1.1±0.1(mm)
0.8×0.5(inch)
2.5~25 10~330 Max. 6000mΩ
(at 100kHz)*

* Spec. values are specified for each parts number.

 Tantalum Capacitors