Outline

3216(1206)
Dimensions

Equivalent circuit diagram

[ Product description ]
High-voltage chip resistors feature special resistive structure attaining the surge-resistance more than double standard resistors. One piece of this saves several standard resistors on the high-voltage circuits and space, that are ideal for down-sizing mobile gears.
Features
・Limiting element voltage is more than double the standard chip resistors. ・Resistive element is uniquely structured to prevent concentration of voltage load. ・Suitble for the voltage devider circuit for high voltage load.
Product specifications
| Ratings |
| Rated parameters |
Standard value |
Conditions |
| Size Code:mm(mm) |
3216(1206) |
|
| Rated power(W) |
0.25 |
|
| Rated voltage |
Rated Voltage Calculate For Next Mathematical Expression.E=√(P×R) P:Rated Voltage(W) R:Standard Nominal Resistance Values(Ω) (If it is over limitting Element Voltage, Limitting Voltage is Rated Voltage) |
| Limiting element voltage(V) |
500 |
It Aply No Less Than 1MΩ |
| Operating tepmerature range(°C) |
-55 to +155 |
|
| Resistance value list |
| Resistance tolerance |
Resistance range (Ω) |
Resistance value series |
Temperature coefficient (ppm/°C) |
| F (±1%) | 1TO10M | E24 | ±100 |
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|