ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Resistors

High-Voltage Resistance Chip Resistors (KTR series)

KTR High-voltage chip resistors feature special resistive structure attaining the surge-resistance more than double standard resistors.One piece of this saves several standard resistors on the high-voltage circuits and space, that are ideal for down-sizing mobile gears.
Product Lineup
●High-Voltage Resistance Chip Resistors (KTR series)
Package/
Size
mm
(inch)
用語説明
CircuitPart No.Rated
Power
(70ºC)
用語説明
Limiting
element
voltage
(V)
用語説明
Resistance
Tolerance
用語説明
Resistance
Value(Ω)
Operating
Temperature
Range(ºC)
用語説明
RoHS

1608
(0603)
KTR03EZPJ0.1W350J (±5%)10 to 10M(E24 Series)-55 to +155Yes
KTR03EZPFF (±1%)Yes

2012
(0805)
KTR10EZPJ0.125W400J (±5%)1 to 10M(E24 Series)Yes
KTR10EZPFF (±1%)Yes

3216
(1206)
KTR18EZPJ0.25W500J (±5%)Yes
KTR18EZPFF (±1%)Yes

3225
(1210)
KTR25JZPJ0.33W600J (±5%)Yes
KTR25JZPFF (±1%)Yes

 Resistors