ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Resistors

Ultra-low Ohmic Chip Resistors for Current Detection (PML series)

ROHM's Ultra-low Ohmic Chip Resistors for Current Detection have wide terminal configuration for improve soldering reliability and heat dissipation characteristics.
Product Lineup
●Ultra-low Ohmic Chip Resistors for Current Detection (PML series)
Package/
Size
用語説明
CircuitPart No.Rated
Power
(70ºC)
用語説明
Resistance
Tolerance
用語説明
Resistance
Value(mΩ)
Operating
Temperature
Range(ºC)
用語説明
RoHS

5025
PML50HZPJ1.5WJ (±5%)0.5,1,1.5,2,2.2-55 to +155Yes

6432
PML100HZPJ2WJ (±5%)Yes
Part number with * are under development.Please note that the designs and specifications are tentative and therefore subject to change without notice.

 Resistors