ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Ultra-low Ohmic Chip Resistors For Current Detection

PMR10EZPF

Inquiries concering our products
  Data Sheet (PDF, 146K)

Outline

PMR10EZPF Outline

2012

Dimensions

PMR10EZPF Dimensions

* Click to enlarge.

Equivalent circuit diagram

PMR10EZPF Equivalent circuit diagram

[ Product description ]

Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.

Features

・Superior heat dissipation by ROHM's original (resistive element) trimingless structure.
・Ultr-low ohmic value from 2mOhm. Excellent temperature coefficient characteristics (+/- 150ppm/ºC)
・All the part numbers are completely Pb free.

Product specifications

Ratings
Rated parameters Standard value Conditions
Size code(mm) 2012  
Rated power(W) 0.5  
Rated voltage Rated Voltage Calculate For Next Mathematical Expression.E=√(P×R)
P:Rated Voltage(W) R:Standard Nominal Resistance Values(Ω)
Limiting element voltage -  
Operating tepmerature range(ºC) -55 to +155  
Resistance value list
Resistance tolerance Resistance range
(mΩ)
Resistance value series Temperature coefficient
(ppm/ºC)
F (±1%)2 to 10-±150

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Resistance
(mΩ)
Status
*
RoHS Packing
style
Package
quantity
Samples Sales
PMR10EZPFV2L00 2 Active Yes Paper Tape(4mm Pitch) 2000 Inquiry
PMR10EZPFV3L00 3 Active Yes Paper Tape(4mm Pitch) 2000 Inquiry
PMR10EZPFV4L00 4 Active Yes Paper Tape(4mm Pitch) 2000 Inquiry
PMR10EZPFU5L00 5 Active Yes Paper Tape(4mm Pitch) 2000 Inquiry
PMR10EZPFU6L00 6 Active Yes Paper Tape(4mm Pitch) 2000 Inquiry
PMR10EZPFU7L00 7 Active Yes Paper Tape(4mm Pitch) 2000 Inquiry
PMR10EZPFU8L00 8 Active Yes Paper Tape(4mm Pitch) 2000 Inquiry
PMR10EZPFU9L00 9 Active Yes Paper Tape(4mm Pitch) 2000 Inquiry
PMR10EZPFU10L0 10 Active Yes Paper Tape(4mm Pitch) 2000 Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Others

Part
number
Size
code
Rated power
(70ºC)(W)
Limiting
element voltage
(V)
Resistance
tolerance
Operating
tepmerature range
(ºC)
RoHS
PMR03EZPJ 1608 0.25 - J (±5%) -55 to +155 Yes
PMR03EZPF 1608 0.25 - F (±1%) -55 to +155 Yes
PMR10EZPJ 2012 0.5 - J (±5%) -55 to +155 Yes
PMR10EZPG 2012 0.5 - G (±2%) -55 to +155 Yes
PMR10EZPF 2012 0.5 - F (±1%) -55 to +155 Yes
PMR18EZPJ 3216 0.75 - J (±5%) -55 to +155 Yes
PMR18EZPF 3216 0.75 - F (±1%) -55 to +155 Yes
PMR25HZPJ 3225 1 - J (±5%) -55 to +155 Yes
PMR25HZPF 3225 1 - F (±1%) -55 to +155 Yes
PMR50HZPJ 5025 1 - J (±5%) -55 to +155 Yes
PMR50HZPF 5025 1 - F (±1%) -55 to +155 Yes
PMR100HZPJ 6432 2 - J (±5%) -55 to +155 Yes
PMR100HZPF 6432 2 - F (±1%) -55 to +155 Yes

 

 Resistors