ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Resistors

Ultra-low Ohmic Chip Resistors for Current Detection (PMR series)

ROHM ultra-low ohmic chip resistors for current detection utilize a special metallic resistive element compatible with large currents and feature a unique design with no laser trim, resulting in precise resistance and high reliability operation in current detection and large current switching applications.

PMR
Product Lineup
●Ultra-low Ohmic Chip Resistors for Current Detection (PMR series)
Package/
Size
mm
(inch)
用語説明
CircuitPart No.Rated
Power
(70ºC)
用語説明
Resistance
Tolerance
用語説明
Resistance
Value(mΩ)
Operating
Temperature
Range(ºC)
用語説明
RoHS

0603
(0201)
PMR006EZPJU0.1WJ (±5%)10-55 to +155Yes

1005
(0402)
PMR01EZPJU0.2WJ (±5%)Yes

1608
(0603)
PMR03EZPJV0.25WJ (±5%)Yes
PMR03EZPJUJ (±5%)Yes
PMR03EZPFUF (±1%)Yes

2012
(0805)
PMR10EZPJV0.5WJ (±5%)2,3,4,5,6,7,8,9,10Yes
PMR10EZPJUJ (±5%)Yes
PMR10EZPGVG (±2%)Yes
PMR10EZPGUG (±2%)Yes
PMR10EZPFVF (±1%)Yes
PMR10EZPFUF (±1%)Yes

3216
(1206)
PMR18EZPJV1WJ (±5%)1,2,3,4,5,6,7,8,9,10Yes
PMR18EZPJUJ (±5%)Yes
PMR18EZPFVF (±1%)Yes
PMR18EZPFUF (±1%)Yes

3225
(1210)
PMR25HZPJUJ (±5%)1,2,3,4,5Yes
PMR25HZPJVJ (±5%)Yes
PMR25HZPFUF (±1%)Yes
PMR25HZPFVF (±1%)Yes

5025
(2010)
PMR50HZPJUJ (±5%)1,2,3,4,5,6,7,8,9,10Yes
PMR50HZPJVJ (±5%)Yes
PMR50HZPFUF (±1%)Yes
PMR50HZPFVF (±1%)Yes

6432
(2512)
PMR100HZPJU2WJ (±5%)Yes
PMR100HZPJVJ (±5%)Yes
PMR100HZPFUF (±1%)Yes
PMR100HZPFVF (±1%)Yes

Part number with * are under development.

 Resistors