|
|
MCR03MZPFX
Outline

1608(0603)
Dimensions

* Click to enlarge.
Equivalent circuit diagram

[ Product description ]
ROHM's narrow pitch taping resistor doubles the product qty in same reel size.The use of this product can mitigate the impact on the environment.
Features
・Double the period between reel changes. ・Narrowing the cavity pitch, enhanced the stability of product's position. ・Increase the productibity.
Product specifications
| Ratings |
| Rated parameters |
Standard value |
Conditions |
| Size Code:mm(mm) |
1608(0603) |
|
| Rated power(W) |
0.1 |
|
| Rated voltage |
Rated Voltage Calculate For Next Mathematical Expression.E=√(P×R) P:Rated Voltage(W) R:Standard Nominal Resistance Values(Ω) (If it is over limitting Element Voltage, Limitting Voltage is Rated Voltage) |
| Limiting element voltage(V) |
50 |
It Aply No Less Than 27kΩ |
| Operating tepmerature range(°C) |
-55 to +155 |
|
| Resistance value list |
| Resistance tolerance |
Resistance range (Ω) |
Resistance value series |
Temperature coefficient (ppm/°C) |
| FX (±1%) | 10 to 10M | E24 | ±100 |
| 10 to 10M | E96 | ±100 |
| Jumper type |
| Rated parameters |
Standard value |
Conditions |
| Resistance(mΩ) |
50 |
|
| Rated current(A) |
1 |
|
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Status Product
* Active: Production or current type Preparation: Preliminary type Preview: Development type
Others
Part number |
Size code |
Rated power (70ºC)(W) |
Limiting element voltage (V) |
Resistance tolerance |
Operating tepmerature range (ºC) |
RoHS |
|
MCR03MZPJ |
1608(0603) |
0.1 |
50 |
J (±5%) |
-55 to +155 |
Yes |
|
MCR03MZPFX |
1608(0603) |
0.1 |
50 |
FX (±1%) |
-55 to +155 |
Yes |
|
MCR03MZPD |
1608(0603) |
0.1 |
50 |
D (±0.5%) |
-55 to +155 |
Yes |
|
Resistors
|