ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Thick Film Chip Resistors<Narrow Pitch Taping>

MCR03MZPD

Inquiries concering our products

Outline

MCR03MZPD Outline

1608(0603)

Dimensions

MCR03MZPD Dimensions

* Click to enlarge.

Equivalent circuit diagram

MCR03MZPD Equivalent circuit diagram

[ Product description ]

ROHM's narrow pitch taping resistor doubles the product qty in same reel size.The use of this product can mitigate the impact on the environment.

Features

・Double the period between reel changes.
・Narrowing the cavity pitch, enhanced the stability of product's position.
・Increase the productibity.

Product specifications

Ratings
Rated parameters Standard value Conditions
Size Code:mm(mm) 1608(0603)  
Rated power(W) 0.1  
Rated voltage Rated Voltage Calculate For Next Mathematical Expression.E=√(P×R)
P:Rated Voltage(W) R:Standard Nominal Resistance Values(Ω)
(If it is over limitting Element Voltage, Limitting Voltage is Rated Voltage)
Limiting element voltage(V) 50 It Aply No Less Than 27kΩ
Operating tepmerature range(°C) -55 to +155  
Resistance value list
Resistance tolerance Resistance range
(Ω)
Resistance value series Temperature coefficient
(ppm/°C)
D (±0.5%)10 to 91E24±100
100 to 1ME24±50
Jumper type
Rated parameters Standard value Conditions
Resistance(mΩ) 50  
Rated current(A) 1  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Resistance
(Ω)
Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
MCR03MZPD10R0 10 Yes Inquiry
MCR03MZPD11R0 11 Yes Inquiry
MCR03MZPD12R0 12 Yes Inquiry
MCR03MZPD13R0 13 Yes Inquiry
MCR03MZPD15R0 15 Yes Inquiry
MCR03MZPD16R0 16 Yes Inquiry
MCR03MZPD18R0 18 Yes Inquiry
MCR03MZPD20R0 20 Yes Inquiry
MCR03MZPD22R0 22 Yes Inquiry
MCR03MZPD24R0 24 Yes Inquiry
MCR03MZPD27R0 27 Yes Inquiry
MCR03MZPD30R0 30 Yes Inquiry
MCR03MZPD33R0 33 Yes Inquiry
MCR03MZPD36R0 36 Yes Inquiry
MCR03MZPD39R0 39 Yes Inquiry
MCR03MZPD43R0 43 Yes Inquiry
MCR03MZPD47R0 47 Yes Inquiry
MCR03MZPD51R0 51 Yes Inquiry
MCR03MZPD56R0 56 Yes Inquiry
MCR03MZPD62R0 62 Yes Inquiry
MCR03MZPD68R0 68 Yes Inquiry
MCR03MZPD75R0 75 Yes Inquiry
MCR03MZPD82R0 82 Yes Inquiry
MCR03MZPD91R0 91 Yes Inquiry
MCR03MZPD1000 100 Yes Inquiry
MCR03MZPD1100 110 Yes Inquiry
MCR03MZPD1200 120 Yes Inquiry
MCR03MZPD1300 130 Yes Inquiry
MCR03MZPD1500 150 Yes Inquiry
MCR03MZPD1600 160 Yes Inquiry
MCR03MZPD1800 180 Yes Inquiry
MCR03MZPD2000 200 Yes Inquiry
MCR03MZPD2200 220 Yes Inquiry
MCR03MZPD2400 240 Yes Inquiry
MCR03MZPD2700 270 Yes Inquiry
MCR03MZPD3000 300 Yes Inquiry
MCR03MZPD3300 330 Yes Inquiry
MCR03MZPD3600 360 Yes Inquiry
MCR03MZPD3900 390 Yes Inquiry
MCR03MZPD4300 430 Yes Inquiry
MCR03MZPD4700 470 Yes Inquiry
MCR03MZPD5100 510 Yes Inquiry
MCR03MZPD5600 560 Yes Inquiry
MCR03MZPD6200 620 Yes Inquiry
MCR03MZPD6800 680 Yes Inquiry
MCR03MZPD7500 750 Yes Inquiry
MCR03MZPD8200 820 Yes Inquiry
MCR03MZPD9100 910 Yes Inquiry
MCR03MZPD1001 1000 Yes Inquiry
MCR03MZPD1101 1100 Yes Inquiry
MCR03MZPD1201 1200 Yes Inquiry
MCR03MZPD1301 1300 Yes Inquiry
MCR03MZPD1501 1500 Yes Inquiry
MCR03MZPD1601 1600 Yes Inquiry
MCR03MZPD1801 1800 Yes Inquiry
MCR03MZPD2001 2000 Yes Inquiry
MCR03MZPD2201 2200 Yes Inquiry
MCR03MZPD2401 2400 Yes Inquiry
MCR03MZPD2701 2700 Yes Inquiry
MCR03MZPD3001 3000 Yes Inquiry
MCR03MZPD3301 3300 Yes Inquiry
MCR03MZPD3601 3600 Yes Inquiry
MCR03MZPD3901 3900 Yes Inquiry
MCR03MZPD4301 4300 Yes Inquiry
MCR03MZPD4701 4700 Yes Inquiry
MCR03MZPD5101 5100 Yes Inquiry
MCR03MZPD5601 5600 Yes Inquiry
MCR03MZPD6201 6200 Yes Inquiry
MCR03MZPD6801 6800 Yes Inquiry
MCR03MZPD7501 7500 Yes Inquiry
MCR03MZPD8201 8200 Yes Inquiry
MCR03MZPD9101 9100 Yes Inquiry
MCR03MZPD1002 10000 Yes Inquiry
MCR03MZPD1102 11000 Yes Inquiry
MCR03MZPD1202 12000 Yes Inquiry
MCR03MZPD1302 13000 Yes Inquiry
MCR03MZPD1502 15000 Yes Inquiry
MCR03MZPD1602 16000 Yes Inquiry
MCR03MZPD1802 18000 Yes Inquiry
MCR03MZPD2002 20000 Yes Inquiry
MCR03MZPD2202 22000 Yes Inquiry
MCR03MZPD2402 24000 Yes Inquiry
MCR03MZPD2702 27000 Yes Inquiry
MCR03MZPD3002 30000 Yes Inquiry
MCR03MZPD3302 33000 Yes Inquiry
MCR03MZPD3602 36000 Yes Inquiry
MCR03MZPD3902 39000 Yes Inquiry
MCR03MZPD4302 43000 Yes Inquiry
MCR03MZPD4702 47000 Yes Inquiry
MCR03MZPD5102 51000 Yes Inquiry
MCR03MZPD5602 56000 Yes Inquiry
MCR03MZPD6202 62000 Yes Inquiry
MCR03MZPD6802 68000 Yes Inquiry
MCR03MZPD7502 75000 Yes Inquiry
MCR03MZPD8202 82000 Yes Inquiry
MCR03MZPD9102 91000 Yes Inquiry
MCR03MZPD1003 100000 Yes Inquiry
MCR03MZPD1103 110000 Yes Inquiry
MCR03MZPD1203 120000 Yes Inquiry
MCR03MZPD1303 130000 Yes Inquiry
MCR03MZPD1503 150000 Yes Inquiry
MCR03MZPD1603 160000 Yes Inquiry
MCR03MZPD1803 180000 Yes Inquiry
MCR03MZPD2003 200000 Yes Inquiry
MCR03MZPD2203 220000 Yes Inquiry
MCR03MZPD2403 240000 Yes Inquiry
MCR03MZPD2703 270000 Yes Inquiry
MCR03MZPD3003 300000 Yes Inquiry
MCR03MZPD3303 330000 Yes Inquiry
MCR03MZPD3603 360000 Yes Inquiry
MCR03MZPD3903 390000 Yes Inquiry
MCR03MZPD4303 430000 Yes Inquiry
MCR03MZPD4703 470000 Yes Inquiry
MCR03MZPD5103 510000 Yes Inquiry
MCR03MZPD5603 560000 Yes Inquiry
MCR03MZPD6203 620000 Yes Inquiry
MCR03MZPD6803 680000 Yes Inquiry
MCR03MZPD7503 750000 Yes Inquiry
MCR03MZPD8203 820000 Yes Inquiry
MCR03MZPD9103 910000 Yes Inquiry
MCR03MZPD1004 1000000 Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type



Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Part
number
Size
code
Rated power
(70ºC)(W)
Limiting
element voltage
(V)
Resistance
tolerance
Operating
tepmerature range
(ºC)
RoHS
MCR03MZPJ 1608(0603) 0.1 50 J (±5%) -55 to +155 Yes
MCR03MZPFX 1608(0603) 0.1 50 FX (±1%) -55 to +155 Yes
MCR03MZPD 1608(0603) 0.1 50 D (±0.5%) -55 to +155 Yes

 

 Resistors