ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Resistors

Thick Film Chip Resistors <Narrow Pitch Taping> (MCR series)

ROHM's chip resistors are useful for various applications ranging from consumer electronics to industrial, automotive uses. Products are available in the wide lineup from the ultra-compact package suitble for mobile communication / portable appliances to larger packages.
The resistive elements are metal-glaze base which is highly reliable qualitywise.
Product Lineup
●Thick Film Chip Resistors <Narrow Pitch Taping> (MCR series)
Package/
Size
mm
(inch)
用語説明
CircuitPart No.Rated
Power
(70ºC)
用語説明
Limiting
element
voltage
(V)
用語説明
Resistance
Tolerance
用語説明
Resistance
Value(Ω)
Operating
Temperature
Range(ºC)
用語説明
RoHS

1608
(0603)
MCR03MZPJ0.1W50J (±5%)1 to 10M(E24 Series)-55 to +155Yes
MCR03MZPFXFX (±1%)10 to 10M(E24,E96 Series)Yes
MCR03MZPDD (±0.5%)10 to 1M(E24 Series)Yes

 Resistors