ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Resistors

Compact Thick Film Chip Resistors (MCR series)

MCR006 Series
ROHM's chip resistors are useful for various applications ranging from consumer electronics to industrial, automotive uses. Products are available in the wide lineup from the ultra-compact package suitble for mobile communication / portable appliances to larger packages.
The resistive elements are metal-glaze base which is highly reliable qualitywise.
Product Lineup
●Compact Thick Film Chip Resistors (MCR series)
Package/
Size
mm
(inch)
用語説明
CircuitPart No.Rated
Power
(70ºC)
用語説明
Limiting
element
voltage
(V)
用語説明
Resistance
Tolerance
用語説明
Resistance
Value(Ω)
Operating
Temperature
Range(ºC)
用語説明
RoHS

0402
(01005)
MCR004YZPJ0.031W15J (±5%)10 to 3M(E24 Series)-55 to +125Yes
MCR004YZPFF (±1%)Yes
MCR004RZPJJ (±5%)Yes
MCR004RZPFF (±1%)Yes

0603
(0201)
MCR006YZPJ0.05W25J (±5%)1 to 10M(E24 Series)Yes
MCR006YZPFF (±1%)10 to 10M(E24 Series)Yes
MCR006YZPDD (±0.5%)10 to 1M(E24 Series)Yes

1005
(0402)
MCR01MZPJ0.063W50J (±5%)1 to 10M(E24 Series)-55 to +155Yes
MCR01MZPFF (±1%)10 to 2.2M(E24,E96 Series)Yes
MCR01MZPDD (±0.5%)10 to 1M(E24 Series)Yes

1608
(0603)
MCR03EZPJ0.1WJ (±5%)1 to 10M(E24 Series)Yes
MCR03EZPFXFX (±1%)10 to 10M(E24,E96 Series)Yes
MCR03EZPDD (±0.5%)10 to 1M(E24 Series)Yes

2012
(0805)
MCR10EZPJ0.125W150J (±5%)1 to 10M(E24 Series)Yes
MCR10EZPFF (±1%)10 to 2.2M(E24,E96 Series)Yes
MCR10EZPD0.1WD (±0.5%)10 to 1M(E24 Series)Yes


●Thick Film Chip Resistors (MCR series)
Package/
Size
mm
(inch)
help
CircuitPart No.Rated
Power
(70ºC)
help
Limiting
element
voltage
(V)
help
Resistance
Tolerance
help
Resistance
Value(Ω)
Operating
Temperature
Range(ºC)
help
RoHS

3216
(1206)
MCR18EZPJ0.25W200J (±5%)1 to 10M(E24 Series)-55 to +155Yes
MCR18EZPFF (±1%)10 to 2.2M(E24,E96 Series)Yes
MCR18EZPD0.125WD (±0.5%)10 to 1M(E24 Series)Yes

3225
(1210)
MCR25JZHJ0.25WJ (±5%)1 to 3.3M(E24 Series)Yes
MCR25JZHFF (±1%)10 to 1M(E24,E96 Series)Yes

5025
(2010)
MCR50JZHJ0.5WJ (±5%)1 to 560K(E24 Series)Yes
MCR50JZHFF (±1%)10 to 180K(E24,E96 Series)Yes

6432
(2512)
MCR100JZHJ1WJ (±5%)1 to 100K(E24 Series)-55 to +125Yes
MCR100JZHFF (±1%)10 to 82K(E24,E96 Series)Yes

 Resistors