ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Sulfur Tolerant Chip Resistors

TRR18EZPJ

Inquiries concering our products

Outline

TRR18EZPJ Outline

2012(0805)

Dimensions

TRR18EZPJ Dimensions

* Click to enlarge.

Equivalent circuit diagram

TRR18EZPJ Equivalent circuit diagram

[ Product description ]

ROHM's anti-sulfur chip resistors are featuring unique internal structure having high tolerance to sulfuric environments. This product is suitable for high-reliability sets and circuits.

Features

・Resistors are highly resistive to sulfuric environment by employing protective resin layer against sulfuric emvironment.

Product specifications

Ratings
Rated parameters Standard value Conditions
Size Code:mm(mm) 2012(0805)  
Rated power(W) 0.25  
Rated voltage Rated Voltage Calculate For Next Mathematical Expression.E=√(P×R)
P:Rated Voltage(W) R:Standard Nominal Resistance Values(Ω)
(If it is over limitting Element Voltage, Limitting Voltage is Rated Voltage)
Limiting element voltage(V) 200 It Aply No Less Than 160kΩ
Operating tepmerature range(°C) -55 to +155  
Resistance value list
Resistance tolerance Resistance range
(Ω)
Resistance value series Temperature coefficient
(ppm/°C)
J (±5%)1 to 9.1E24±400
10 to 10ME24±200
Jumper type
Rated parameters Standard value Conditions
Resistance(mΩ) 50  
Rated current(A) 2  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Resistance
(Ω)
Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
TRR18EZPJ000 0 Yes Inquiry
TRR18EZPJ1R0 1 Yes Inquiry
TRR18EZPJ1R1 1.1 Yes Inquiry
TRR18EZPJ1R2 1.2 Yes Inquiry
TRR18EZPJ1R3 1.3 Yes Inquiry
TRR18EZPJ1R5 1.5 Yes Inquiry
TRR18EZPJ1R6 1.6 Yes Inquiry
TRR18EZPJ1R8 1.8 Yes Inquiry
TRR18EZPJ2R0 2 Yes Inquiry
TRR18EZPJ2R2 2.2 Yes Inquiry
TRR18EZPJ2R4 2.4 Yes Inquiry
TRR18EZPJ2R7 2.7 Yes Inquiry
TRR18EZPJ3R0 3 Yes Inquiry
TRR18EZPJ3R3 3.3 Yes Inquiry
TRR18EZPJ3R6 3.6 Yes Inquiry
TRR18EZPJ3R9 3.9 Yes Inquiry
TRR18EZPJ4R3 4.3 Yes Inquiry
TRR18EZPJ4R7 4.7 Yes Inquiry
TRR18EZPJ5R1 5.1 Yes Inquiry
TRR18EZPJ5R6 5.6 Yes Inquiry
TRR18EZPJ6R2 6.2 Yes Inquiry
TRR18EZPJ6R8 6.8 Yes Inquiry
TRR18EZPJ7R5 7.5 Yes Inquiry
TRR18EZPJ8R2 8.2 Yes Inquiry
TRR18EZPJ9R1 9.1 Yes Inquiry
TRR18EZPJ100 10 Yes Inquiry
TRR18EZPJ110 11 Yes Inquiry
TRR18EZPJ120 12 Yes Inquiry
TRR18EZPJ130 13 Yes Inquiry
TRR18EZPJ150 15 Yes Inquiry
TRR18EZPJ160 16 Yes Inquiry
TRR18EZPJ180 18 Yes Inquiry
TRR18EZPJ200 20 Yes Inquiry
TRR18EZPJ220 22 Yes Inquiry
TRR18EZPJ240 24 Yes Inquiry
TRR18EZPJ270 27 Yes Inquiry
TRR18EZPJ300 30 Yes Inquiry
TRR18EZPJ330 33 Yes Inquiry
TRR18EZPJ360 36 Yes Inquiry
TRR18EZPJ390 39 Yes Inquiry
TRR18EZPJ430 43 Yes Inquiry
TRR18EZPJ470 47 Yes Inquiry
TRR18EZPJ510 51 Yes Inquiry
TRR18EZPJ560 56 Yes Inquiry
TRR18EZPJ620 62 Yes Inquiry
TRR18EZPJ680 68 Yes Inquiry
TRR18EZPJ750 75 Yes Inquiry
TRR18EZPJ820 82 Yes Inquiry
TRR18EZPJ910 91 Yes Inquiry
TRR18EZPJ101 100 Yes Inquiry
TRR18EZPJ111 110 Yes Inquiry
TRR18EZPJ121 120 Yes Inquiry
TRR18EZPJ131 130 Yes Inquiry
TRR18EZPJ151 150 Yes Inquiry
TRR18EZPJ161 160 Yes Inquiry
TRR18EZPJ181 180 Yes Inquiry
TRR18EZPJ201 200 Yes Inquiry
TRR18EZPJ221 220 Yes Inquiry
TRR18EZPJ241 240 Yes Inquiry
TRR18EZPJ271 270 Yes Inquiry
TRR18EZPJ301 300 Yes Inquiry
TRR18EZPJ331 330 Yes Inquiry
TRR18EZPJ361 360 Yes Inquiry
TRR18EZPJ391 390 Yes Inquiry
TRR18EZPJ431 430 Yes Inquiry
TRR18EZPJ471 470 Yes Inquiry
TRR18EZPJ511 510 Yes Inquiry
TRR18EZPJ561 560 Yes Inquiry
TRR18EZPJ621 620 Yes Inquiry
TRR18EZPJ681 680 Yes Inquiry
TRR18EZPJ751 750 Yes Inquiry
TRR18EZPJ821 820 Yes Inquiry
TRR18EZPJ911 910 Yes Inquiry
TRR18EZPJ102 1000 Yes Inquiry
TRR18EZPJ112 1100 Yes Inquiry
TRR18EZPJ122 1200 Yes Inquiry
TRR18EZPJ132 1300 Yes Inquiry
TRR18EZPJ152 1500 Yes Inquiry
TRR18EZPJ162 1600 Yes Inquiry
TRR18EZPJ182 1800 Yes Inquiry
TRR18EZPJ202 2000 Yes Inquiry
TRR18EZPJ222 2200 Yes Inquiry
TRR18EZPJ242 2400 Yes Inquiry
TRR18EZPJ272 2700 Yes Inquiry
TRR18EZPJ302 3000 Yes Inquiry
TRR18EZPJ332 3300 Yes Inquiry
TRR18EZPJ362 3600 Yes Inquiry
TRR18EZPJ392 3900 Yes Inquiry
TRR18EZPJ432 4300 Yes Inquiry
TRR18EZPJ472 4700 Yes Inquiry
TRR18EZPJ512 5100 Yes Inquiry
TRR18EZPJ562 5600 Yes Inquiry
TRR18EZPJ622 6200 Yes Inquiry
TRR18EZPJ682 6800 Yes Inquiry
TRR18EZPJ752 7500 Yes Inquiry
TRR18EZPJ822 8200 Yes Inquiry
TRR18EZPJ912 9100 Yes Inquiry
TRR18EZPJ103 10000 Yes Inquiry
TRR18EZPJ113 11000 Yes Inquiry
TRR18EZPJ123 12000 Yes Inquiry
TRR18EZPJ133 13000 Yes Inquiry
TRR18EZPJ153 15000 Yes Inquiry
TRR18EZPJ163 16000 Yes Inquiry
TRR18EZPJ183 18000 Yes Inquiry
TRR18EZPJ203 20000 Yes Inquiry
TRR18EZPJ223 22000 Yes Inquiry
TRR18EZPJ243 24000 Yes Inquiry
TRR18EZPJ273 27000 Yes Inquiry
TRR18EZPJ303 30000 Yes Inquiry
TRR18EZPJ333 33000 Yes Inquiry
TRR18EZPJ363 36000 Yes Inquiry
TRR18EZPJ393 39000 Yes Inquiry
TRR18EZPJ433 43000 Yes Inquiry
TRR18EZPJ473 47000 Yes Inquiry
TRR18EZPJ513 51000 Yes Inquiry
TRR18EZPJ563 56000 Yes Inquiry
TRR18EZPJ623 62000 Yes Inquiry
TRR18EZPJ683 68000 Yes Inquiry
TRR18EZPJ753 75000 Yes Inquiry
TRR18EZPJ823 82000 Yes Inquiry
TRR18EZPJ913 91000 Yes Inquiry
TRR18EZPJ104 100000 Yes Inquiry
TRR18EZPJ114 110000 Yes Inquiry
TRR18EZPJ124 120000 Yes Inquiry
TRR18EZPJ134 130000 Yes Inquiry
TRR18EZPJ154 150000 Yes Inquiry
TRR18EZPJ164 160000 Yes Inquiry
TRR18EZPJ184 180000 Yes Inquiry
TRR18EZPJ204 200000 Yes Inquiry
TRR18EZPJ224 220000 Yes Inquiry
TRR18EZPJ244 240000 Yes Inquiry
TRR18EZPJ274 270000 Yes Inquiry
TRR18EZPJ304 300000 Yes Inquiry
TRR18EZPJ334 330000 Yes Inquiry
TRR18EZPJ364 360000 Yes Inquiry
TRR18EZPJ394 390000 Yes Inquiry
TRR18EZPJ434 430000 Yes Inquiry
TRR18EZPJ474 470000 Yes Inquiry
TRR18EZPJ514 510000 Yes Inquiry
TRR18EZPJ564 560000 Yes Inquiry
TRR18EZPJ624 620000 Yes Inquiry
TRR18EZPJ684 680000 Yes Inquiry
TRR18EZPJ754 750000 Yes Inquiry
TRR18EZPJ824 820000 Yes Inquiry
TRR18EZPJ914 910000 Yes Inquiry
TRR18EZPJ105 1000000 Yes Inquiry
TRR18EZPJ115 1100000 Yes Inquiry
TRR18EZPJ125 1200000 Yes Inquiry
TRR18EZPJ135 1300000 Yes Inquiry
TRR18EZPJ155 1500000 Yes Inquiry
TRR18EZPJ165 1600000 Yes Inquiry
TRR18EZPJ185 1800000 Yes Inquiry
TRR18EZPJ205 2000000 Yes Inquiry
TRR18EZPJ225 2200000 Yes Inquiry
TRR18EZPJ245 2400000 Yes Inquiry
TRR18EZPJ275 2700000 Yes Inquiry
TRR18EZPJ305 3000000 Yes Inquiry
TRR18EZPJ335 3300000 Yes Inquiry
TRR18EZPJ365 3600000 Yes Inquiry
TRR18EZPJ395 3900000 Yes Inquiry
TRR18EZPJ435 4300000 Yes Inquiry
TRR18EZPJ475 4700000 Yes Inquiry
TRR18EZPJ515 5100000 Yes Inquiry
TRR18EZPJ565 5600000 Yes Inquiry
TRR18EZPJ625 6200000 Yes Inquiry
TRR18EZPJ685 6800000 Yes Inquiry
TRR18EZPJ755 7500000 Yes Inquiry
TRR18EZPJ825 8200000 Yes Inquiry
TRR18EZPJ915 9100000 Yes Inquiry
TRR18EZPJ106 10000000 Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type



Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Part
number
Size
code
Rated power
(70ºC)(W)
Limiting
element voltage
(V)
Resistance
tolerance
Operating
tepmerature range
(ºC)
RoHS
TRR01MZPJ 1005(0402) 0.063 50 J (±5%) -55 to +155 Yes
TRR01MZPF 1005(0402) 0.063 50 F (±1%) -55 to +155 Yes
TRR03EZPJ 1608(0603) 0.1 50 J (±5%) -55 to +155 Yes
TRR10EZPJ 1608(0603) 0.125 150 J (±5%) -55 to +155 Yes
TRR03EZPJ 1608(0603) 0.1 50 J (±5%) -55 to +155 Yes
TRR03EZPF 1608(0603) 0.1 50 F (±1%) -55 to +155 Yes
TRR18EZPJ 2012(0805) 0.25 200 J (±5%) -55 to +155 Yes
TRR10EZPJ 2012(0805) 0.125 150 J (±5%) -55 to +155 Yes
TRR10EZPF 2012(0805) 0.125 150 F (±1%) -55 to +155 Yes
TRR18EZPJ 3216(1206) 0.25 200 J (±5%) -55 to +155 Yes
TRR18EZPF 3216(1206) 0.25 200 F (±1%) -55 to +155 Yes

 

 Resistors