ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Resistors

Sulfur Tolerant Chip Resistors (TRR series)

ROHM's anti-sulfur chip resistors are featuring unique internal structure having high tolerance to sulfuric environments. This product is suitable for high-reliability sets and circuits.

Features

  • This resistor functions stably even under the sulfuric environments due to the special coating layer employed.
  • 4 package types from 0402 (1.0x0.5mm) to 1206 (3.2x1.6mm) are in lineup.
Product Lineup
●Sulfur Tolerant Chip Resistors (TRR series)
Package/
Size
mm
(inch)
用語説明
CircuitPart No.Rated
Power
(70ºC)
用語説明
Limiting
element
voltage
(V)
用語説明
Resistance
Tolerance
用語説明
Resistance
Value(Ω)
Operating
Temperature
Range(ºC)
用語説明
RoHS

1005
(0402)
TRR01MZPF0.063W50F (±1%)10 to 2.2M(E24 Series)-55 to +155Yes
TRR01MZPJJ (±5%)1 to 10M(E24 Series)Yes

1608
(0603)
TRR03EZPF0.1WF (±1%)10 to 10M(E24 Series)Yes
TRR03EZPJJ (±5%)1 to 10M(E24 Series)Yes

2012
(0805)
TRR10EZPF0.125W150F (±1%)10 to 2.2M(E24 Series)Yes
TRR10EZPJJ (±5%)1 to 10M(E24 Series)Yes

3216
(1206)
TRR18EZPF0.25W200F (±1%)10 to 2.2M(E24 Series)Yes
TRR18EZPJJ (±5%)1 to 10M(E24 Series)Yes

 Resistors