ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Resistors

Part No. explanation


Compact Thick Film Chip Resistors


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering
unit(pcs)
J
(± 5%)
F
(± 1%)
D
(± 0.5%)
MCR004 YZP - Paper tape(2mm Pitch) f180mm (7inch) 15,000
MCR006 YZP - Paper tape(2mm Pitch) f180mm (7inch) 15,000
MCR01 MZP Paper tape(2mm Pitch) f180mm (7inch) 10,000
ZZP - Paper tape(1mm Pitch) f180mm (7inch) 20,000
PZPI - Bulkcase - 50,000
MCR03 EZP Paper tape(4mm Pitch) f180mm (7inch) 5,000
MZP - Paper tape(2mm Pitch) f180mm (7inch) 10,000
PZPI - Bulkcase - 25,000
MCR10 EZP Paper tape(4mm Pitch) f180mm (7inch) 5,000



Thick Film Chip Resistors


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering
unit(pcs)
J
(± 5%)
F
(± 1%)
D
(± 0.5%)
MCR18 EZP Paper tape(2mm Pitch) f180mm (7inch) 5,000
MCR25 JZH - Embossed tape(4mm Pitch) f180mm (7inch) 4,000
MCR50 JZH - Embossed tape(4mm Pitch) f180mm (7inch) 4,000
MCR100 JZH - Embossed tape(4mm Pitch) f180mm (7inch) 4,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
◎ : Standard product



Thick Film Chip Resistors <Narrow Pitch Taping>


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering
unit(pcs)
J(± 5%) F(± 1%)
MCR01 ZZP Paper tape(1mm Pitch) f180mm (7inch) 20,000
MCR03 MZP Paper tape(2mm Pitch) f180mm (7inch) 10,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
◎ : Standard product



Low Ohmic Thick Film Chip Resistors


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering unit(pcs)
J(± 5%) F(± 1%)
MCR01 MZP - Paper tape(2mm Pitch) f180mm (7inch) 10,000
MCR03 EZP - Paper tape(4mm Pitch) f180mm (7inch) 5,000
MCR10 EZH Paper tape(4mm Pitch) f180mm (7inch) 5,000
MCR18 EZH Paper tape(4mm Pitch) f180mm (7inch) 5,000
MCR25 JZH Embossed tape(4mm Pitch) f180mm (7inch) 4,000
MCR50 JZH Embossed tape(4mm Pitch) f180mm (7inch) 4,000
MCR100 JZH Embossed tape(4mm Pitch) f180mm (7inch) 4,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
◎ : Standard product



Fixed Thick Film Low Ohmic Chip Resistors


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering unit(pcs)
J(± 5%) F(± 1%)
UCR01 MVP Paper tape(2mm Pitch)
reverse insert type
f180mm (7inch) 10,000
UCR03 EVP Paper tape(4mm Pitch)
reverse insert type
f180mm (7inch) 5,000
UCR10 EVH Paper tape(4mm Pitch)
reverse insert type
f180mm (7inch) 5,000
UCR18 EVH Paper tape(4mm Pitch)
reverse insert type
f180mm (7inch) 5,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
◎ : Standard product



High Power Low Ohmic Chip Resistors <Wide Terminal Type>


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering unit(pcs)
F
(± 0.5%)
J
(± 5%)
LTR10 EVH Paper tape(4mm Pitch) f180mm (7inch) 5,000
LTR18 EVH Paper tape(4mm Pitch) f180mm (7inch) 5,000
LTR50 UVH Embossed tape(4mm Pitch) f180mm (7inch) 5,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
◎: Standard product



Ultra-low Ohmic Chip Resistors for Current Detection


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering unit(pcs)
J(± 5%) G(± 2%) F(± 1%)
PMR03 EZP - - Paper tape(4mm Pitch) f180mm (7inch) 5,000
PMR10 EZP Paper tape(4mm Pitch) f180mm (7inch) 5,000
PMR18 EZP - Paper tape(4mm Pitch) f180mm (7inch) 5,000
PMR25 HZP - Embossed tape(4mm Pitch) f180mm (7inch) 2,000
PMR50 HZP - Embossed tape(4mm Pitch) f180mm (7inch) 2,000
PMR100 HZP - Embossed tape(4mm Pitch) f180mm (7inch) 2,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
: Standard product




Ultra-low Ohmic Chip Resistors for Current Detection <Wide Terminal Type>


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering unit(pcs)
J(± 5%)
PML50 HZP Paper tape (4mm Pitch) f180mm (7inch) 2,000
PML100 HZP Paper tape (4mm Pitch) f180mm (7inch) 2,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
: Standard product



Anti-surge Chip Resistors


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering unit(pcs)
J(± 5%) F(± 1%) D(± 0.5%)
ESR03 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
ESR10 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
ESR18 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
ESR25 JZP Embossed tape(4mm Pitch) f180mm (7inch) 4,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
: Standard product



High Voltage Resistance Chip Resistors


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering unit(pcs)
J(± 5%) F(± 1%)
KTR03 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
KTR10 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
KTR18 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
KTR25 JZP Embossed tape (4mm Pitch) f180mm (7inch) 4,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
: Standard product



High Power Chip Resistors <Wide Terminal Type>


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering unit(pcs)
D
(± 0. 5%)
F
(± 1%)
J
(± 5%)
LTR10 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
LTR18 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
LTR50 UZP Embossed tape(4mm Pitch) f180mm (7inch) 5,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
: Standard product



Sulfur-resistant Chip Resistors


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering unit(pcs)
J(± 5%) F(± 1%)
TRR01 MZP Paper tape (2mm Pitch) f180mm (7inch) 10,000
TRR03 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
TRR10 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
TRR18 EZP Paper tape (4mm Pitch) f180mm (7inch) 5,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
: Standard product



Compact Chip Resistor Networks


Packaging Specifications Code
Part No. Code Resistance tolerance Packaging specifications Reel Basic ordering unit(pcs)
J(± 5%) F(± 5%)
MNR02 M0AP - Paper tape(2mm Pitch) f180mm (7inch) 10,000
MNR04 M0AP - Paper tape(2mm Pitch) f180mm (7inch) 10,000
MNR12 E0AP Paper tape(4mm Pitch) f180mm (7inch) 5,000
MNR14 E0AP Paper tape(4mm Pitch) f180mm (7inch) 5,000
MNR32 J0AB - Embossed tape(4mm Pitch) f180mm (7inch) 4,000
MNR34 J5AB - Embossed tape(4mm Pitch) f180mm (7inch) 4,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
◎ : Standard product



Compact 8-element Chip Resistor Networks


Packaging Specifications Code
Part No. Code Resistance tolerance Packing
specifications
Reel Basic ordering unit(pcs)
J(±5%)
MNR15 E0RP Paper tape(4mm Pitch) f180mm (7inch) 5,000
MNR18 E0AP Paper tape(4mm Pitch) f180mm (7inch) 5,000
MNR35 J5R Embossed tape(4mm Pitch) f180mm (7inch) 4,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"
: Standard product



Chip Attenuators <πType>


Packaging Specifications Code
Part No. Packing
specifications
Reel Basic ordering unit(pcs)
M1 Paper tape(2mm Pitch) f180mm (7inch) 10,000
Reel(f180mm) : Compatible with JEITA standard "EIAJ ET-7200B"

 Resistors