ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • OKI Semiconductor
  • Kionix
  • Distribution Inventory Search

Standards nominal resistance values,etc.


E3 10 22 47
E6 10 15 22 33 47 68
E12 10 12 15 18 22 27 33 39 47 56 68 82
E24 10 11 12 13 15 16 18 20 22 24 27 30 33 36 39 43 47
51 56 62 68 75 82 91
E96 100 102 105 107 110 113 115 118 121 124 127 130 133 137 140 143 147
150 154 158 162 165 169 174 178 182 187 191 196 200 205 210 215 221
226 232 237 243 249 255 261 267 274 280 287 294 301 309 316 324 332
340 348 357 365 374 383 392 402 412 422 432 442 453 464 475 487 499
511 523 536 549 562 576 590 604 619 634 649 665 681 698 715 732 750
768 787 806 825 845 866 887 909 931 953 976


• Nominal Resistance
Resistors of a series fall into one of nominal resisrance ranges shown in the table above.Nominal resistance is determined by the common ratio shown right.
•Resistance coding
Nominal resistance is expressed in 3 digits when the resistance tolerance is ±5% and in 4 digits when ±1%. The leading 2 or 3 digits indicate significant figure while the last digit indicates the number of zeros. The letter R denotes the decimal point if necessary.

EX1 : 22Ω→22×100Ω→220(the last digit indicates the number "0" of a multiplier)
EX2 : 47kΩ→ 47×103Ω→ 473(the last digit indicates the number "3" of a multiplier)
EX3 : 1.2MΩ→ 12×105Ω→ 125(the last digit indicates the number "5" of a multiplier)
EX4 : 2.7Ω→ 2R7(the decimal point indicate the letter R / the letter R apply to the low Resistance less than 10Ω
EX5 : 1130Ω→ 113×101Ω→ 1131(the last digit indicates the number "1" of a multiplier / Resistance Tolerance 1%(F)products)
EX6 : 0.10Ω→ R10

• Supplement of rated power


•For basic guidelines on using resistors,see the technical reports issued by Japan Electronics and Infomation Technology Industries Association.JEITA RCR-2121A.
" Guideline of notabilia for fixed resistors for use in electronic equipment (Safety application Guide for fixed resistoros for use in electronic equipment)"


Supplementary to notes
*1: When resistor is to be exposed to a transient load (excessive large load,such as pulse), mount the resistor on your product and check the condition and evaluate the result. Constant application of a voltage above the rated voltage will degrade the performance and reliabillity of the resistor. Do not apply a voltage exceeding the rated voltage across any RHOM resistors.
*2: Rated voltage(V)= or the limiting element voltage, whichever smaller, is the rated voltage.

 Resistors