ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Thick Film Chip Resistors<Narrow Pitch Taping>

MCR03MZPJ

Inquiries concering our products

Outline

MCR03MZPJ Outline

1608(0603)

Dimensions

MCR03MZPJ Dimensions

* Click to enlarge.

Equivalent circuit diagram

MCR03MZPJ Equivalent circuit diagram

[ Product description ]

ROHM's narrow pitch taping resistor doubles the product qty in same reel size.The use of this product can mitigate the impact on the environment.

Features

・Double the period between reel changes.
・Narrowing the cavity pitch, enhanced the stability of product's position.
・Increase the productibity.

Product specifications

Ratings
Rated parameters Standard value Conditions
Size Code:mm(inch) 1608(0603)  
Rated power(W) 0.1  
Rated voltage Rated Voltage Calculate For Next Mathematical Expression.E√(P×R)
PFRated Voltage(W) RFStandard Nominal Resistance Values(Ω)
(If it is over limitting Element Voltage, Limitting Voltage is Rated Voltage)
Limiting element voltage(V) 50 It Aply No Less Than 27kΩ
Operating tepmerature range(°C) -55 to +155  
Resistance value list
Resistance tolerance Resistance range
(Ω)
Resistance value series Temperature coefficient
(ppm/°C)
J (±5%)1 to 9.1E24±400
10 to 10ME24±200
Jumper type
Rated parameters Standard value Conditions
Resistance(mΩ) 50  
Rated current(A) 1  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Resistance
(Ω)
Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
MCR03MZPJ100 10 Yes Inquiry
MCR03MZPJ101 100 Yes Inquiry
MCR03MZPJ102 1000 Yes Inquiry
MCR03MZPJ103 10000 Yes Inquiry
MCR03MZPJ104 100000 Yes Inquiry
MCR03MZPJ105 1000000 Yes Inquiry
MCR03MZPJ106 10000000 Yes Inquiry
MCR03MZPJ110 11 Yes Inquiry
MCR03MZPJ111 110 Yes Inquiry
MCR03MZPJ112 1100 Yes Inquiry
MCR03MZPJ113 11000 Yes Inquiry
MCR03MZPJ114 110000 Yes Inquiry
MCR03MZPJ115 1100000 Yes Inquiry
MCR03MZPJ120 12 Yes Inquiry
MCR03MZPJ121 120 Yes Inquiry
MCR03MZPJ122 1200 Yes Inquiry
MCR03MZPJ123 12000 Yes Inquiry
MCR03MZPJ124 120000 Yes Inquiry
MCR03MZPJ125 1200000 Yes Inquiry
MCR03MZPJ130 13 Yes Inquiry
MCR03MZPJ131 130 Yes Inquiry
MCR03MZPJ132 1300 Yes Inquiry
MCR03MZPJ133 13000 Yes Inquiry
MCR03MZPJ134 130000 Yes Inquiry
MCR03MZPJ135 1300000 Yes Inquiry
MCR03MZPJ150 15 Yes Inquiry
MCR03MZPJ151 150 Yes Inquiry
MCR03MZPJ152 1500 Yes Inquiry
MCR03MZPJ153 15000 Yes Inquiry
MCR03MZPJ154 150000 Yes Inquiry
MCR03MZPJ155 1500000 Yes Inquiry
MCR03MZPJ160 16 Yes Inquiry
MCR03MZPJ161 160 Yes Inquiry
MCR03MZPJ162 1600 Yes Inquiry
MCR03MZPJ163 16000 Yes Inquiry
MCR03MZPJ164 160000 Yes Inquiry
MCR03MZPJ165 1600000 Yes Inquiry
MCR03MZPJ180 18 Yes Inquiry
MCR03MZPJ181 180 Yes Inquiry
MCR03MZPJ182 1800 Yes Inquiry
MCR03MZPJ183 18000 Yes Inquiry
MCR03MZPJ184 180000 Yes Inquiry
MCR03MZPJ185 1800000 Yes Inquiry
MCR03MZPJ1R0 1 Yes Inquiry
MCR03MZPJ1R1 1.1 Yes Inquiry
MCR03MZPJ1R2 1.2 Yes Inquiry
MCR03MZPJ1R3 1.3 Yes Inquiry
MCR03MZPJ1R5 1.5 Yes Inquiry
MCR03MZPJ1R6 1.6 Yes Inquiry
MCR03MZPJ1R8 1.8 Yes Inquiry
MCR03MZPJ200 20 Yes Inquiry
MCR03MZPJ201 200 Yes Inquiry
MCR03MZPJ202 2000 Yes Inquiry
MCR03MZPJ203 20000 Yes Inquiry
MCR03MZPJ204 200000 Yes Inquiry
MCR03MZPJ205 2000000 Yes Inquiry
MCR03MZPJ220 22 Yes Inquiry
MCR03MZPJ221 220 Yes Inquiry
MCR03MZPJ222 2200 Yes Inquiry
MCR03MZPJ223 22000 Yes Inquiry
MCR03MZPJ224 220000 Yes Inquiry
MCR03MZPJ225 2200000 Yes Inquiry
MCR03MZPJ240 24 Yes Inquiry
MCR03MZPJ241 240 Yes Inquiry
MCR03MZPJ242 2400 Yes Inquiry
MCR03MZPJ243 24000 Yes Inquiry
MCR03MZPJ244 240000 Yes Inquiry
MCR03MZPJ245 2400000 Yes Inquiry
MCR03MZPJ270 27 Yes Inquiry
MCR03MZPJ271 270 Yes Inquiry
MCR03MZPJ272 2700 Yes Inquiry
MCR03MZPJ273 27000 Yes Inquiry
MCR03MZPJ274 270000 Yes Inquiry
MCR03MZPJ275 2700000 Yes Inquiry
MCR03MZPJ2R0 2 Yes Inquiry
MCR03MZPJ2R2 2.2 Yes Inquiry
MCR03MZPJ2R4 2.4 Yes Inquiry
MCR03MZPJ2R7 2.7 Yes Inquiry
MCR03MZPJ300 30 Yes Inquiry
MCR03MZPJ301 300 Yes Inquiry
MCR03MZPJ302 3000 Yes Inquiry
MCR03MZPJ303 30000 Yes Inquiry
MCR03MZPJ304 300000 Yes Inquiry
MCR03MZPJ305 3000000 Yes Inquiry
MCR03MZPJ330 33 Yes Inquiry
MCR03MZPJ331 330 Yes Inquiry
MCR03MZPJ332 3300 Yes Inquiry
MCR03MZPJ333 33000 Yes Inquiry
MCR03MZPJ334 330000 Yes Inquiry
MCR03MZPJ335 3300000 Yes Inquiry
MCR03MZPJ360 36 Yes Inquiry
MCR03MZPJ361 360 Yes Inquiry
MCR03MZPJ362 3600 Yes Inquiry
MCR03MZPJ363 36000 Yes Inquiry
MCR03MZPJ364 360000 Yes Inquiry
MCR03MZPJ365 3600000 Yes Inquiry
MCR03MZPJ390 39 Yes Inquiry
MCR03MZPJ391 390 Yes Inquiry
MCR03MZPJ392 3900 Yes Inquiry
MCR03MZPJ393 39000 Yes Inquiry
MCR03MZPJ394 390000 Yes Inquiry
MCR03MZPJ395 3900000 Yes Inquiry
MCR03MZPJ3R0 3 Yes Inquiry
MCR03MZPJ3R3 3.3 Yes Inquiry
MCR03MZPJ3R6 3.6 Yes Inquiry
MCR03MZPJ3R9 3.9 Yes Inquiry
MCR03MZPJ430 43 Yes Inquiry
MCR03MZPJ431 430 Yes Inquiry
MCR03MZPJ432 4300 Yes Inquiry
MCR03MZPJ433 43000 Yes Inquiry
MCR03MZPJ434 430000 Yes Inquiry
MCR03MZPJ435 4300000 Yes Inquiry
MCR03MZPJ470 47 Yes Inquiry
MCR03MZPJ471 470 Yes Inquiry
MCR03MZPJ472 4700 Yes Inquiry
MCR03MZPJ473 47000 Yes Inquiry
MCR03MZPJ474 470000 Yes Inquiry
MCR03MZPJ475 4700000 Yes Inquiry
MCR03MZPJ4R3 4.3 Yes Inquiry
MCR03MZPJ4R7 4.7 Yes Inquiry
MCR03MZPJ510 51 Yes Inquiry
MCR03MZPJ511 510 Yes Inquiry
MCR03MZPJ512 5100 Yes Inquiry
MCR03MZPJ513 51000 Yes Inquiry
MCR03MZPJ514 510000 Yes Inquiry
MCR03MZPJ515 5100000 Yes Inquiry
MCR03MZPJ560 56 Yes Inquiry
MCR03MZPJ561 560 Yes Inquiry
MCR03MZPJ562 5600 Yes Inquiry
MCR03MZPJ563 56000 Yes Inquiry
MCR03MZPJ564 560000 Yes Inquiry
MCR03MZPJ565 5600000 Yes Inquiry
MCR03MZPJ5R1 5.1 Yes Inquiry
MCR03MZPJ5R6 5.6 Yes Inquiry
MCR03MZPJ620 62 Yes Inquiry
MCR03MZPJ621 620 Yes Inquiry
MCR03MZPJ622 6200 Yes Inquiry
MCR03MZPJ623 62000 Yes Inquiry
MCR03MZPJ624 620000 Yes Inquiry
MCR03MZPJ625 6200000 Yes Inquiry
MCR03MZPJ680 68 Yes Inquiry
MCR03MZPJ681 680 Yes Inquiry
MCR03MZPJ682 6800 Yes Inquiry
MCR03MZPJ683 68000 Yes Inquiry
MCR03MZPJ684 680000 Yes Inquiry
MCR03MZPJ685 6800000 Yes Inquiry
MCR03MZPJ6R2 6.2 Yes Inquiry
MCR03MZPJ6R8 6.8 Yes Inquiry
MCR03MZPJ750 75 Yes Inquiry
MCR03MZPJ751 750 Yes Inquiry
MCR03MZPJ752 7500 Yes Inquiry
MCR03MZPJ753 75000 Yes Inquiry
MCR03MZPJ754 750000 Yes Inquiry
MCR03MZPJ755 7500000 Yes Inquiry
MCR03MZPJ7R5 7.5 Yes Inquiry
MCR03MZPJ820 82 Yes Inquiry
MCR03MZPJ821 820 Yes Inquiry
MCR03MZPJ822 8200 Yes Inquiry
MCR03MZPJ823 82000 Yes Inquiry
MCR03MZPJ824 820000 Yes Inquiry
MCR03MZPJ825 8200000 Yes Inquiry
MCR03MZPJ8R2 8.2 Yes Inquiry
MCR03MZPJ910 91 Yes Inquiry
MCR03MZPJ911 910 Yes Inquiry
MCR03MZPJ912 9100 Yes Inquiry
MCR03MZPJ913 91000 Yes Inquiry
MCR03MZPJ914 910000 Yes Inquiry
MCR03MZPJ915 9100000 Yes Inquiry
MCR03MZPJ9R1 9.1 Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type




Others

Part
number
Size
code
Rated power
(70ºC)(W)
Limiting
element voltage
(V)
Resistance
tolerance
Operating
tepmerature range
(ºC)
RoHS
MCR03MZPJ 1608(0603) 0.1 50 J (±5%) -55 to +155 Yes
MCR03MZPFX 1608(0603) 0.1 50 FX (±1%) -55 to +155 Yes
MCR03MZPD 1608(0603) 0.1 50 D (±0.5%) -55 to +155 Yes

 

 Resistors