Excellence in Electronics - ROHM

High Power Chip Resistors <Wide Terminal Type>

LTR10EZPD

Outline

LTR10EZPD Outline

2012(0805)

Dimensions

LTR10EZPD Dimensions

 

Equivalent circuit diagram

LTR10EZPD Equivalent circuit diagram

[ Product description ]

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.

Features

・Rated power is significantly boosted.
・Higher solderability strength for temperature cycle test.
・Surge-resistance level is enhanced.

Product specifications

Ratings
Rated parameters Standard value Conditions
Size Code:mm(mm) 2012(0805)  
Rated power(W) 0.25  
Rated voltage Rated Voltage Calculate For Next Mathematical Expression.E=√(P×R)
P:Rated Voltage(W) R:Standard Nominal Resistance Values(Ω)
(If it is over limitting Element Voltage, Limitting Voltage is Rated Voltage)
Limiting element voltage(V) 150 It Aply No Less Than 91kΩ
Operating tepmerature range(°C) -55 to +155  
Resistance value list
Resistance tolerance Resistance range
(Ω)
Resistance value series Temperature coefficient
(ppm/°C)
D (±0.5%)10TO1ME24±100

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.