|
Resistors
High Power Chip Resistors <Wide Terminal Type> (LTR series)
 |
 |
High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors.This structure having short distance between the both terminations attains strong soldering fixation. |
|
Product Lineup
| ●High Power Chip Resistors <Wide Terminal Type> (LTR series) |
Package/ Size
 | Circuit | Part No. | Rated Power (70ºC)
 | Limiting element voltage (V)
 | Resistance Tolerance
 | Resistance Value(Ω) | Operating Temperature Range(ºC)
 | RoHS |  2012 |  | * LTR10EZPJ | 0.25W | 150 | J (±5%) | 1 to 1M(E24 Series) | -55 to +155 | Yes | | * LTR10EZPF | F (±1%) | Yes | | * LTR10EZPD | D (±0.5%) | 10 to 1M(E24 Series) | Yes |  3216 | LTR18EZPJ | 0.5W | 200 | J (±5%) | 1 to 1M(E24 Series) | Yes | | LTR18EZPF | F (±1%) | Yes | | LTR18EZPD | D (±0.5%) | 10 to 1M(E24 Series) | Yes |  5025 | LTR50UZPJ | 1W | J (±5%) | 1 to 1M(E24 Series) | Yes | | LTR50UZPF | F (±1%) | Yes | | LTR50UZPD | D (±0.5%) | 10 to 130K(E24 Series) | Yes | Part number with * are under development.
|
Resistors
|