ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Fixed Thick Film Low Ohmic Chip Resistors For Current Detection

UCR006YVPJ * Under development

Inquiries concering our products

Outline

UCR006YVPJ Outline

0603(0201)

Dimensions

UCR006YVPJ Dimensions

* Click to enlarge.

Equivalent circuit diagram

UCR006YVPJ Equivalent circuit diagram

[ Product description ]

Low-resistance chip resistors (UCR series) feature thick-film resistive element specialized for very low resistance from 11mΩ. Outstanding features are excellent rated power and resitance stability regardless of ambient environments.

Features

・Very-low ohmic resistance from 100mOhm is in lineup by thick-film resistive element.
・Very stable temperature coefficient characteristics even at low resistance range.
・High-reliability chip resistor employing metal glaze as resistive element.

Product specifications

Ratings
Rated parameters Standard value Conditions
Size code(mm) 0603(0201)  
Rated power(W) 0.1  
Rated voltage Rated Voltage Calculate For Next Mathematical Expression.E=√(P×R)
P:Rated Voltage(W) R:Standard Nominal Resistance Values(Ω)
Limiting element voltage -  
Operating tepmerature range(°C) -55 to +155  
Resistance value list
Resistance tolerance Resistance range
(Ω)
Resistance value series Temperature coefficient
(ppm/°C)
J (±5%)0.1 to 1E240 to +300
Part number with * are under development. Please note that the designs and specifications are tentative and therefore subject to change without notice.

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Resistance
(Ω)
Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
UCR006YVPJR10 0.1 Yes Inquiry
UCR006YVPJR11 0.11 Yes Inquiry
UCR006YVPJR12 0.12 Yes Inquiry
UCR006YVPJR13 0.13 Yes Inquiry
UCR006YVPJR15 0.15 Yes Inquiry
UCR006YVPJR16 0.16 Yes Inquiry
UCR006YVPJR18 0.18 Yes Inquiry
UCR006YVPJR20 0.2 Yes Inquiry
UCR006YVPJR22 0.22 Yes Inquiry
UCR006YVPJR24 0.24 Yes Inquiry
UCR006YVPJR27 0.27 Yes Inquiry
UCR006YVPJR30 0.3 Yes Inquiry
UCR006YVPJR33 0.33 Yes Inquiry
UCR006YVPJR36 0.36 Yes Inquiry
UCR006YVPJR39 0.39 Yes Inquiry
UCR006YVPJR43 0.43 Yes Inquiry
UCR006YVPJR47 0.47 Yes Inquiry
UCR006YVPJR51 0.51 Yes Inquiry
UCR006YVPJR56 0.56 Yes Inquiry
UCR006YVPJR62 0.62 Yes Inquiry
UCR006YVPJR68 0.68 Yes Inquiry
UCR006YVPJR75 0.75 Yes Inquiry
UCR006YVPJR82 0.82 Yes Inquiry
UCR006YVPJR91 0.91 Yes Inquiry
UCR006YVPJ1R0 1 Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type



Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Part
number
Size
code
Rated power
(70ºC)(W)
Limiting
element voltage
(V)
Resistance
tolerance
Operating
tepmerature range
(ºC)
RoHS
UCR006YVPJ 0603(0201) 0.1 - J (±5%) -55 to +155 Yes
UCR006YVPF 0603(0201) 0.1 - F (±1%) -55 to +155 Yes
UCR01MVPJS 1005(0402) 0.125 - J (±5%) -55 to +155 Yes
UCR01MVPJL 1005(0402) 0.125 - J (±5%) -55 to +155 Yes
UCR01MVPFS 1005(0402) 0.125 - F (±1%) -55 to +155 Yes
UCR01MVPFL 1005(0402) 0.125 - F (±1%) -55 to +155 Yes
UCR03EWPJS 1608(0603) 0.25*1 - J (±5%) -55 to +155 Yes
UCR03EVPJS 1608(0603) 0.25*1
0.2*2
- J (±5%) -55 to +155 Yes
UCR03EVPJL 1608(0603) 0.25*1
0.2*2
- J (±5%) -55 to +155 Yes
UCR03EWPFS 1608(0603) 0.25*1 - F (±1%) -55 to +155 Yes
UCR03EVPFS 1608(0603) 0.25*1
0.2*2
- F (±1%) -55 to +155 Yes
UCR03EVPFL 1608(0603) 0.25*1
0.2*2
- F (±1%) -55 to +155 Yes
UCR10EVHJL 2012(0805) 0.33 - J (±5%) -55 to +155 Yes
UCR10EVHJS 2012(0805) 0.33 - J (±5%) -55 to +155 Yes
UCR10EVHFL 2012(0805) 0.33 - F (±1%) -55 to +155 Yes
UCR10EVHFS 2012(0805) 0.33 - F (±1%) -55 to +155 Yes
UCR18EVHJL 3216(1206) 0.5 - J (±5%) -55 to +155 Yes
UCR18EVHJS 3216(1206) 0.5 - J (±5%) -55 to +155 Yes
UCR18EVHFS 3216(1206) 0.5 - F (±1%) -55 to +155 Yes
UCR18EVHFL 3216(1206) 0.5 - F (±1%) -55 to +155 Yes
UCR18EVHFS 3216(1206) 0.5 - F (±1%) -55 to +155 Yes

 

 Resistors