ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Compact Thick Film Chip Resistors<Automotive>

MCR006YZPJ

Inquiries concering our products

Outline

MCR006YZPJ Outline

0603(0201)

Dimensions

MCR006YZPJ Dimensions

* Click to enlarge.

Equivalent circuit diagram

MCR006YZPJ Equivalent circuit diagram

[ Product description ]

Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive.

Features

・High-reliability chip resistor employing metal glaze as resistive element.

Product specifications

Ratings
Rated parameters Standard value Conditions
Size code(mm) 0603(0201)  
Rated power(W) 0.05  
Rated voltage Rated Voltage Calculate For Next Mathematical Expression.E=√(P×R)
P:Rated Voltage(W) R:Standard Nominal Resistance Values(Ω)
(If it is over limitting Element Voltage, Limitting Voltage is Rated Voltage)
Limiting element voltage(V) 25 It Aply No Less Than 13kΩ
Operating tepmerature range(°C) -55 to +125  
Resistance value list
Resistance tolerance Resistance range
(Ω)
Resistance value series Temperature coefficient
(ppm/°C)
J (±5%)1 to 9.1E24-200 to +600
10 to 10ME24±250
Jumper type
Rated parameters Standard value Conditions
Resistance(mΩ) 50  
Rated current(A) 0.5  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Resistance
(Ω)
Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
MCR006YZPJ000 0 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ1R0 1 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ1R1 1.1 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ1R2 1.2 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ1R3 1.3 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ1R5 1.5 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ1R6 1.6 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ1R8 1.8 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ2R0 2 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ2R2 2.2 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ2R4 2.4 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ2R7 2.7 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ3R0 3 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ3R3 3.3 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ3R6 3.6 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ3R9 3.9 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ4R3 4.3 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ4R7 4.7 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ5R1 5.1 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ5R6 5.6 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ6R2 6.2 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ6R8 6.8 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ7R5 7.5 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ8R2 8.2 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ9R1 9.1 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ100 10 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ110 11 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ120 12 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ130 13 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ150 15 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ160 16 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ180 18 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ200 20 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ220 22 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ240 24 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ270 27 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ300 30 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ330 33 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ360 36 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ390 39 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ430 43 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ470 47 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ510 51 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ560 56 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ620 62 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ680 68 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ750 75 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ820 82 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ910 91 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ101 100 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ111 110 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ121 120 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ131 130 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ151 150 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ161 160 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ181 180 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ201 200 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ221 220 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ241 240 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ271 270 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ301 300 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ331 330 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ361 360 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ391 390 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ431 430 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ471 470 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ511 510 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ561 560 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ621 620 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ681 680 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ751 750 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ821 820 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ911 910 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ102 1000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ112 1100 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ122 1200 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ132 1300 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ152 1500 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ162 1600 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ182 1800 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ202 2000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ222 2200 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ242 2400 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ272 2700 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ302 3000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ332 3300 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ362 3600 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ392 3900 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ432 4300 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ472 4700 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ512 5100 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ562 5600 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ622 6200 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ682 6800 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ752 7500 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ822 8200 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ912 9100 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ103 10000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ113 11000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ123 12000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ133 13000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ153 15000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ163 16000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ183 18000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ203 20000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ223 22000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ243 24000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ273 27000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ303 30000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ333 33000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ363 36000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ393 39000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ433 43000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ473 47000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ513 51000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ563 56000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ623 62000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ683 68000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ753 75000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ823 82000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ913 91000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ104 100000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ114 110000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ124 120000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ134 130000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ154 150000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ164 160000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ184 180000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ204 200000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ224 220000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ244 240000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ274 270000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ304 300000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ334 330000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ364 360000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ394 390000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ434 430000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ474 470000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ514 510000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ564 560000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ624 620000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ684 680000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ754 750000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ824 820000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ914 910000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ105 1000000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ115 1100000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ125 1200000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ135 1300000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ155 1500000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ165 1600000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ185 1800000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ205 2000000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ225 2200000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ245 2400000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ275 2700000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ305 3000000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ335 3300000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ365 3600000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ395 3900000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ435 4300000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ475 4700000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ515 5100000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ565 5600000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ625 6200000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ685 6800000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ755 7500000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ825 8200000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ915 9100000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry
MCR006YZPJ106 10000000 Active Yes Paper Tape(2mm Pitch) 15000 Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type



Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Part
number
Size
code
Rated power
(70ºC)(W)
Limiting
element voltage
(V)
Resistance
tolerance
Operating
tepmerature range
(ºC)
RoHS
MCR004YZPJ 0402(01005) 0.031 15 J (±5%) -55 to +125 Yes
MCR004YZPF 0402(01005) 0.031 15 F (±1%) -55 to +125 Yes
MCR004RZPJ 0402(01005) 0.031 15 J (±5%) -55 to +125 Yes
MCR004RZPF 0402(01005) 0.031 15 F (±1%) -55 to +125 Yes
MCR006YRTJ 0603(0201) 0.05 25 J (±5%) -55 to +125 Yes
MCR006YRTF 0603(0201) 0.05 25 F (±1%) -55 to +125 Yes
MCR006YRTD 0603(0201) 0.05 25 D (±0.5%) -55 to +125 Yes
MCR006YZPJ 0603(0201) 0.05 25 J (±5%) -55 to +125 Yes
MCR006YZPF 0603(0201) 0.05 25 F (±1%) -55 to +125 Yes
MCR006YZPD 0603(0201) 0.05 25 D (±0.5%) -55 to +125 Yes
MCR01MRTJ 1005(0402) 0.063 50 J (±5%) -55 to +155 Yes
MCR01MRTF 1005(0402) 0.063 50 F (±1%) -55 to +155 Yes
MCR01MRTD 1005(0402) 0.063 50 D (±0.5%) -55 to +155 Yes
MCR01MZPJ 1005(0402) 0.063 50 J (±5%) -55 to +155 Yes
MCR01MZPF 1005(0402) 0.063 50 F (±1%) -55 to +155 Yes
MCR01MZPD 1005(0402) 0.063 50 D (±0.5%) -55 to +155 Yes
MCR03ERTJ 1608(0603) 0.1 50 J (±5%) -55 to +155 Yes
MCR03ERTF 1608(0603) 0.1 50 F (±1%) -55 to +155 Yes
MCR03ERTD 1608(0603) 0.1 50 D (±0.5%) -55 to +155 Yes
MCR03EZPJ 1608(0603) 0.1 50 J (±5%) -55 to +155 Yes
MCR03EZPFX 1608(0603) 0.1 50 FX (±1%) -55 to +155 Yes
MCR03EZPD 1608(0603) 0.1 50 D (±0.5%) -55 to +155 Yes
MCR10ERTJ 2012(0805) 0.125 150 J (±5%) -55 to +155 Yes
MCR10ERTF 2012(0805) 0.125 150 F (±1%) -55 to +155 Yes
MCR10EZPJ 2012(0805) 0.125 150 J (±5%) -55 to +155 Yes
MCR10EZPF 2012(0805) 0.125 150 F (±1%) -55 to +155 Yes
MCR10EZPD 2012(0805) 0.1 150 D (±0.5%) -55 to +155 Yes
MCR18ERTJ 3216(1206) 0.25 200 J (±5%) -55 to +155 Yes
MCR18ERTF 3216(1206) 0.25 200 F (±1%) -55 to +155 Yes
MCR18EZPJ 3216(1206) 0.25 200 J (±5%) -55 to +155 Yes
MCR18EZPF 3216(1206) 0.25 200 F (±1%) -55 to +155 Yes
MCR18EZPD 3216(1206) 0.125 200 D (±0.5%) -55 to +155 Yes
MCR25JZHJ 3225(1210) 0.25 200 J (±5%) -55 to +155 Yes
MCR25JZHF 3225(1210) 0.25 200 F (±1%) -55 to +155 Yes
MCR50JZHJ 5025(2010) 0.5 200 J (±5%) -55 to +155 Yes
MCR50JZHF 5025(2010) 0.5 200 F (±1%) -55 to +155 Yes
MCR100JZHJ 6432(2512) 1 200 J (±5%) -55 to +125 Yes
MCR100JZHF 6432(2512) 1 200 F (±1%) -55 to +125 Yes

 

 Resistors