|
|
Resistors
Compact Chip Resistor Networks(MNR series)
ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space. The convex-shaped electrode provides better solder-fillet visibility which matches the automated inspection machine. |
Product Lineup
| ●Compact Chip Resistor Networks(MNR series) |
Package/ Size mm (inch)
 | Circuit | Part No. | Rated Power (70ºC)
 | Limiting element voltage (V)
 | Resistance Tolerance
 | Resistance Value(Ω) | Operating Temperature Range(ºC)
 | RoHS |  1005 (0402)x2 |  | MNR02M0APJ | 0.063W/Element | 25 | J (±5%) | 10 to 1M(E24 Series) | -55 to +155 | Yes |  1005 (0402)x4 |  | MNR04M0APJ | J (±5%) | 1 to 1M(E24 Series) | Yes |  1608 (0603)x2 |  | MNR12E0APJ | 50 | J (±5%) | 10 to 1M(E24 Series) | Yes | | MNR12E0APF | F (±1%) | Yes |  1608 (0603)x4 |  | MNR14E0APJ | J (±5%) | 2.2 to 6.8(E6 Series) 10 to 1M(E24 Series) | Yes | | MNR14E0APF | F (±1%) | 10 to 1M(E24 Series) | Yes |  1608 (0603)x5 |  | MNR15E0RPJ | 0.031W/Element | 12.5 | J (±5%) | 56 to 100K(E24 Series) | -55 to +125 | Yes |  1605 (0602)x8 |  | MNR18E0APJ | 0.063W/Element | 25 | J (±5%) | 10 to 1M(E24 Series) | Yes |  3216 (1206)x2 |  | MNR32J0ABJ | 0.125W/Element | 200 | J (±5%) | Yes |  3216 (1206)x4 |  | MNR34J5ABJ | J (±5%) | Yes |  3216 (1206)x5 |  | MNR35J5RJ | 0.063W/Element | 50 | J (±5%) | 56 to 100K(E24 Series) | Yes |
|
Resistors
|