Outline

3225(1210)
Dimensions

Equivalent circuit diagram

[ Product description ]
ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge with 2 to 5kV ESD guarantee. This product is suitable for high-reliability sets and circuits.
Features
・The characteristic of anti-surge improves.
・High accuracy resistance series is also in lineup (+/- 0.5% : D-class)
・Higher rated power than that of standard type chip resistors.
Product specifications
| Ratings |
| Rated parameters |
Standard value |
Conditions |
| Size Code:mm(mm) |
3225(1210) |
|
| Rated power(W) |
0.5 |
|
| Rated voltage |
Rated Voltage Calculate For Next Mathematical Expression.E=√(P×R) P:Rated Voltage(W) R:Standard Nominal Resistance Values(Ω) (If it is over limitting Element Voltage, Limitting Voltage is Rated Voltage) |
| Limiting element voltage(V) |
200 |
It Aply No Less Than 82kΩ |
| Operating tepmerature range(°C) |
-55 to +155 |
|
| Resistance value list |
| Resistance tolerance |
Resistance range (Ω) |
Resistance value series |
Temperature coefficient (ppm/°C) |
| F (±1%) | 1TO10M | E24 | ±100 |
*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.
Copyright © 1997-2012 ROHM CO.,LTD.
|