Excellence in Electronics - ROHM

Anti-surge Chip Resistors

ESR18EZPD

Outline

ESR18EZPD Outline

3216(1206)

Dimensions

ESR18EZPD Dimensions

 

Equivalent circuit diagram

ESR18EZPD Equivalent circuit diagram

[ Product description ]

ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge with 2 to 5kV ESD guarantee. This product is suitable for high-reliability sets and circuits.

Features

・The characteristic of anti-surge improves.
・High accuracy resistance series is also in lineup (+/- 0.5% : D-class)
・Higher rated power than that of standard type chip resistors.

Product specifications

Ratings
Rated parameters Standard value Conditions
Size Code:mm(mm) 3216(1206)  
Rated power(W) 0.33  
Rated voltage Rated Voltage Calculate For Next Mathematical Expression.E=√(P×R)
P:Rated Voltage(W) R:Standard Nominal Resistance Values(Ω)
(If it is over limitting Element Voltage, Limitting Voltage is Rated Voltage)
Limiting element voltage(V) 200 It Aply No Less Than 130kΩ
Operating tepmerature range(°C) -55 to +155  
Resistance value list
Resistance tolerance Resistance range
(Ω)
Resistance value series Temperature coefficient
(ppm/°C)
D (±0.5%)10TO1ME24±100

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Copyright © 1997-2012 ROHM CO.,LTD.