|
|
Resistors
Anti-surge Chip Resistors (ESR series)
 |
 |
ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge with 3kV ESD guarantee. This product is suitable for high-reliability sets and circuits. |
|
Product Lineup
| ●Anti-surge Chip Resistors (ESR series) |
Package/ Size mm (inch)
 | Circuit | Part No. | Rated Power (70ºC)
 | Limiting element voltage (V)
 | Resistance Tolerance
 | Resistance Value(Ω) | Operating Temperature Range(ºC)
 | RoHS |  1005 (0402) |  | ESR01MZPJ | 0.2W | 50 | J (±5%) | 10 to 1M(E24 Series) | -55 to +155 | Yes | | ESR01MZPF | F (±1%) | Yes |  1608 (0603) | ESR03EZPJ | J (±5%) | 1 to 10M(E24 Series) | Yes | | ESR03EZPF | F (±1%) | Yes | | ESR03EZPD | D (±0.5%) | 10 to 1M(E24 Series) | Yes |  2012 (0805) | ESR10EZPJ | 0.25W | 150 | J (±5%) | 1 to 10M(E24 Series) | Yes | | ESR10EZPF | F (±1%) | Yes | | ESR10EZPD | D (±0.5%) | 10 to 1M(E24 Series) | Yes |  3216 (1206) | ESR18EZPJ | 0.33W | 200 | J (±5%) | 1 to 10M(E24 Series) | Yes | | ESR18EZPF | F (±1%) | Yes | | ESR18EZPD | D (±0.5%) | 10 to 1M(E24 Series) | Yes |  3225 (1210) | ESR25JZPJ | 0.5W | J (±5%) | 1 to 10M(E24 Series) | Yes | | ESR25JZPF | F (±1%) | Yes | | ESR25JZPD | D (±0.5%) | 10 to 1M(E24 Series) | Yes |
|
Resistors
|