|
"Rectangular chip resistors & chip resistors networks, which are now indispensables for IT, are invented and marketed first by ROHM in the world. The world's smallest chip resistor MCR006 (0.6x0.3mm) series is suited for space-conscious application, the anti-surge ESR series is high-relliability type, the high-voltage resistant KTR series is for high-power/high-reliability use, the PMR series is for current detection and the chip trimmer potentiometer MVR has the resistance value adjustment function. ROHM is building more extensive product lineup to cover all application areas in this way, and on the other hand ROHM is focusing on promotion of resource-saving packaging such as narrow-pitch taped reels and bulk-cases which also works for cost reduction at the users." |
 |