These protectors have superior cutoff characteristic and effectively protect devices and circuits. Major failure cause of LSI is short circuit load. ROHM over current protection elements show small AC/DC resistance against up to rated current but quickly and safely shut off the circuit against overcurrent. They are small and light weight.
Product List
Surface Mounting Type
This product is an IC protector of surface mounthing type developed as an element for the protection of Ics from output short-circuiting damage. 4 types are availavle per the rated current lebels.
This product is an IC protector of leaded type developed as an element for the protection of Ics from output short-circuiting damage. 5 types are availavle per the rated current lebels.