ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

Energy Saving!ECO Devices

Three-terminal EMI Filter

MCF182CN332M04A

Inquiries concering our products
  Data Sheet (PDF, 101K)

[ Product description ]

As ROHM's EMI filters are available for various capacitance in line up, they are capable of filtering noise in the wide band except signal band.

Dimensions

MCF182CN332M04A Dimensions

* Click to enlarge.

Temperature characteristics table

MCF182CN332M04A Temperature characteristics table

* Click to enlarge.

Product specifications

Rated parameters Standard value Conditions
Temperature characteristics(Code) CN  
Temperature characteristics ±15 Rate of capacitance change(%)
Rated voltage(V) 25  
Capacitance(pF) 3300  
Capacitance tolerance M(±20%)  
Rated current(A) 4  
Insulation resistance(MΩ) 1000  
Operating temperature(ºC) -55 to +125  

Features

• Small surface mount package.(0603)
• Rated current up to 4A.
• Best matching to noise filtering along power-supply line of high frequency IC.

Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Samples Sales
MCF182CN332M04AK Active Yes Taping 4000 Purchase Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type

Similar Products

Part No. Temperature
characteristics
(Code)
Rated
voltage
(V)
Capacitance Capacitance
tolerance
Rated
current
(A)
Insulation
resistance
(MΩ)
Operating
temperature
(ºC)
RoHS
MCF182CN102M04A CN 25 1000 M(±20%) 4 1000 -55 to +125 Yes
MCF182CN222M04A CN 25 2000 M(±20%) 4 1000 -55 to +125 Yes
MCF182CN332M04A CN 25 3300 M(±20%) 4 1000 -55 to +125 Yes
MCF182CN472M04A CN 25 4700 M(±20%) 4 1000 -55 to +125 Yes
MCF182CN103M04A CN 25 10000 M(±20%) 4 1000 -55 to +125 Yes
MCF182CN223M04A CN 25 22000 M(±20%) 4 1000 -55 to +125 Yes
MCF182CN473M04A CN 25 47000 M(±20%) 4 1000 -55 to +125 Yes
MCF183CN104M04A CN 16 0.1µF M(±20%) 4 500 -55 to +125 Yes
*MCF184CN224M04A CN 10 0.22µF M(±20%) 4 230 -55 to +85 Yes
*MCF184CN474M04A CN 10 0.47µF M(±20%) 4 110 -55 to +85 Yes
MCF188CN105M04A CN 6.3 1µF M(±20%) 4 50 -55 to +85 Yes

Part number with * are under development.

 Three-terminal EMI Filters