ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

High Sensitivity Chip Sensors Sideview Type

RPM-012PB

Inquiries concering our products

Outline

RPM-012PB Outline

Surface Mount Type

Dimensions

RPM-012PB Dimensions

* Click to enlarge.

[ Product description ]

ROHM's opetical sensors serve as eyes to monitor changes of any motions, and comply with customers' day-to-day diversifying requests.

Features

・Ultra small size and high sensitivity
・Automatic mounting and reflow

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Collector-Emitter voltage VCEO(V) 32  
Emitter-Collector voltage VECO(V) 5  
Collector current IC(mA) 20  
Power dissipation PC(mW) 75  
Operating temperature Topr(°C) -30 to 85  
Storage temperature Tstg(°C) -40 to 100  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Photoelectric current-Min. Ic(mA) 0.56 VCE=5V,E=500Lx
Dark current-Max. ICEO(µA) 0.5 VCE=10V(Dark Box)
Peak sensitivity wavelength λP(nm) 800  
Collector-Emitter saturation voltage-Max. VCE(sat)(V) 0.4 IC=0.1mA ,E=500Lx
Response time tr·tf(µs) 10 VCE=5V,IC=1mA,RL=100Ω
Viewing angle θ1/2(deg) ±12  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RPM-012PBT97H Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

Smart display control with new touchless motion function BH1772GLC

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on ti BD65492MUV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Part
number
Type Peak sensitivity
wavelength λP
(nm)
Viewing
angle θ1/2
(deg)
Dark current ICEO
(Max.)(µA)
Response
time tr·tf
(µA)
Package RoHS Distribution
Inventory
VCE(V)
RPM-012PB Surface Mount Type 800 ±12 0.5 10 10 Yes
RPT-34PB3F φ3 Moldresin 800 ±36 0.5 10 10 Yes
RPT-37PB3F φ3 Moldresin 800 ±36 0.5 10 10 Yes
RPT-38PB3F φ3 Moldresin 800 ±36 0.5 10 10 Yes
RPM-20PB Sideview Resin 800 ±14 0.5 10 10 Yes
RPM-22PB Sideview Resin 800 ±32 0.5 10 10 Yes
SML-810TB Surface Mount Type 800 - 0.5 10 - Yes
SCM-014TB Surface Mount Type 800 - 0.5 10 - Yes

 

 Optical Sensors