| Part No. | Package | Features | λp (nm) | Standard characteristics | RoHS |
| Ic(mA)Min. | θ1/2 (deg) |
| RPM-012PB | Surface mount type (Sideview) | Ultra-small size, High sensitivity Automatic mounting, Reflow-compatible | 800 | 0.56 | ±12 | Yes |
| RPT-34PB3F | φ3 resin | Visible light filter | 800 | 2 | ±36 | Yes |
| RPT-37PB3F | Visible light filter | 800 | 2 | ±36 | Yes |
| RPT-38PB3F | Visible light filter | 800 | 2 | ±36 | Yes |
| RPM-20PB | Resin side view type | Visible light filter | 800 | 0.5 | ±14 | Yes |
| RPM-22PB | Visible light filter,Wide viewing angle | 800 | 0.48 | ±32 | Yes |
| SML-810TB | Surface Mount Type (Reverse mount) | Molded type Corresponded to reverse mounting. | 800 | 2.3 | - | Yes |
| SCM-014TB | Surface Mount Type (Topview) | Molded type with lenz Automatic mounting, Reflow | 800 | 0.5 | - | Yes |