ICs

Discrete
 Semiconductors

Opto Electronics

Passive Components

Modules
 (Sub Systems)

  • LAPIS Semiconductor
  • Kionix
  • Distribution Inventory Search

Photointerrupter General Type

RPI-392

Inquiries concering our products

Outline

RPI-392 Outline

General Type

Dimensions

RPI-392 Dimensions

* Click to enlarge.

[ Product description ]

ROHM's opetical sensors serve as eyes to monitor changes of any motions, and comply with customers' day-to-day diversifying requests.

Features

・Gap width4.0mm
・General dip type

Product specifications

Absolute maximum ratings (Tc=25ºC)
Rated parameters Standard value Conditions
Input(LED)
Forward current IF(mA) 50  
Reverse voltage VR(V) 5  
Power dissipation PD(mW) 80  
Collector-Emitter voltage VCEO(V) 30  
Output(Photo-toransistor)
Emitter-Collector voltage VECO(V) 4.5  
Collector current IC(mA) 30  
Power dissipation PC(mW) 80  
Temperature Characteristics
Operating temperature Topr(°C) -25 to 85  
Storage temperature Tstg(°C) -40 to 85  
Electro-optical characteristics (Ta=25ºC)
Parameters Value Conditions
Input Characteristics
Input Characteristics||Forward voltage VF(V) 1.3 IF=50mA
Input Characteristics||Reverse current IR(µA) 10 VR=5V
Output Characteristics
Output Characteristics||Dark current-Max. ICEO(µA) 0.5 VCE=10V
Output Characteristics||Peak sensitivity wavelength λP(nm) 800  
Transfer Characteristics
Transfer Characteristics||Collector current-Max. IC(mA) 0.50 VCE=5V,IF=20mA
Transfer Characteristics||Collector-Emitter saturation voltage-Max. VCE(sat)(V) 0.5 IF=20mA,IC=0.5mA
Transfer Characteristics||Response time tr·tf(µs) 10 VCC=5V,IF=20mA,RL=100Ω
Infrared Light Emitting Diode
Infrared Light Emitting Diode||Cut-off frequency FC(MHz) 1 IF=50mA
* Non-coherent Infrared light emitting diode used.
Infrared Light Emitting Diode||Peak light emitting wavelength λP(nm) 950 IF=50mA
* Non-coherent Infrared light emitting diode used.
Phototransistor
Phototransistor||Response time tr·tf(µs) 10 VCC=5V,IF=1mA,RL=100Ω
* This product is not designed to be protected against electromagnetic wave.
Phototransistor||Maximum sensitivity wavelength λP(nm) 800  

*The contents described here are just outline for introduction.
Please obtain the specification sheets from us for thorough check before use.



Status Product

Part No. Status
*
RoHS Packing
style
Package
quantity
Sales Distribution
Inventory
RPI-392 Yes Inquiry

* Active: Production or current type  Preparation: Preliminary type  Preview: Development type


Customers who viewed this product also viewed

ROHM Delivers Dramatically Higher Output and Precision in the Industry's First LED Driver LSI for Automotive Tail Lamps ! BD8372HFP-M

ROHM Develops New Motor Driver LSI. Part offers wide range of operating voltages and industry's shortest turn-on times in a comp BD65491FV

Because the series had been added, it became easy to use. LSI Quick Search


Others

Please check the details on "Product List" for Others.

 Optical Sensors